ADPL76030

RECOMMENDED FOR NEW DESIGNS

55 V, 1.4 MHz Synchronous 4-Switch Buck-Boost Controller with Spread Spectrum

Part Models
2
1ku List Price
Starting From $4.00

Part Details

  • 4-Switch Single Inductor Architecture Allows VIN
  • Above, Below, or Equal to VOUT
  • Up to 95% Efficiency at 1.4 MHz
  • Proprietary Peak-Buck, Peak-Boost Current-Mode
  • Wide VIN Range: 4 V to 55 V
  • ±2% Output Voltage Accuracy: 1 V ≤ VOUT ≤ 55 V
  • ±3% Input or Output Current Accuracy with Monitor 
  • Spread Spectrum Frequency Modulation for Low EMI 
  • No Top MOSFET Refresh Noise in Buck or Boost 
  • Adjustable and Synchronizable: 600 kHz to 1.4 MHz 
  • VOUT Disconnected from VIN During Shutdown
ADPL76030
55 V, 1.4 MHz Synchronous 4-Switch Buck-Boost Controller with Spread Spectrum
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADPL76030

Evaluation Board for ADPL76030

Features and Benefits

  • 4-Switch Single Inductor Architecture Allows VIN Above, Below, or Equal to VOUT
  • Up to 95% Efficiency at 1.4 MHz
  • Proprietary Peak-Buck, Peak-Boost Current-Mode
  • Wide VIN Range: 4 V to 55 V
  • ±2% Output Voltage Accuracy: 1 V ≤ VOUT ≤ 55 V
  • ±3% Input or Output Current Accuracy with Monitor
  • Spread-Spectrum Frequency Modulation for Low EMI
  • No Top MOSFET Refresh Noise in Buck or Boost
  • Adjustable and Synchronizable: 600 kHz to 1.4

Product Details

The ADPL76030 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the features of the ADPL76030, a synchronous 4-switch buck-boost DC/DC controller in a 28-lead 4 mm x 5 mm QFN package. The proprietary peak-buck, peak-boost current-mode control scheme allows adjustable and synchronizable 600 kHz to 1.4 MHz fixed frequency operation, or internal 25% triangle spread-spectrum frequency modulation for low EMI. The board accepts a continuous 4 V to 25 V input voltage with transient voltage up to 55 V. Various test points are available for monitoring (PGOOD and ISMON) and control (EN/UVLO, CTRL, and SYNC). Optional EMI input, output, and gate resistor component placeholders are included to support the option of adding, if required.

Read the ADP76030 data sheet with this user guide for a proper understanding and operation of the controller and its numerous features. Component placement and board layout as part of the overall design is essential for proper electrical and thermal performance.

The ADPL76030 provides input or output current monitor and power good flag. Fault protection is also provided to detect output short-circuit condition, during which the ADPL76030 retries, latches off, or keeps running.

eval board
ADIPOWERESSENTKIT

ADI Balanced Solutions Essentials Kit for the ADPL76030/ADPL26001 / ADPL13602 / ADPL54203 / ADPL20502 / ADPL62933 / ADPL62935 / ADPL63164

Features and Benefits

  • Enables Immediate Testing of Eight Different Power Solutions and Supervisors
  • Includes Buck and Boost Converters, Buck/Boost Converter, No-Opto Isolated Flyback, and High-Performance Supervisors
  • Boards Designed with Through Holes for Prototyping on breadboards and existing circuits, as well as bench top testing

Product Details

The ADI Balanced Solutions Essentials Kit delivers products on ready-to-use boards for immediate testing and prototyping. The Balanced Solutions Essentials Kit features products from the Buck, Boost, Buck-Boost, Flyback, and High-Performance Supervisor product lines.

EVAL-ADPL76030
Evaluation Board for ADPL76030
ADIPOWERESSENTKIT
ADI Balanced Solutions Essentials Kit for the ADPL76030/ADPL26001 / ADPL13602 / ADPL54203 / ADPL20502 / ADPL62933 / ADPL62935 / ADPL63164

Latest Discussions

No discussions on ADPL76030 yet. Have something to say?

Start a Discussion on EngineerZone®