ADPL16000

PRODUCTION

60V, 400mA, Ultra-Small, Hi gh-Efficiency, Synchronous Step-Down DC-DC Converters

Industry’s Smallest High-Voltage Synchronous Buck Regulator

Part Models
6
1ku List Price
Starting From $0.75

Part Details

  • Eliminates External Components and Reduces Total Cost
    • No Schottky—Synchronous Operation for High Efficiency and Reduced Cost
    • Internal Compensation
    • Internal Feedback Divider for Fixed 3.3V, 5V Output Voltages
    • Internal Soft-Start 
    • All Ceramic Capacitors, Ultra-Compact Layout
  • Flexibility to Support Multiple Rails in a System
    • Wide 4.5V to 60V Input Voltage Range
    • Fixed 3.3V and 5V Output Voltage Options
    • Adjustable 0.9V to 0.89 x VIN Output Voltage Option
    • Delivers up to 400mA Load Current
    • Configurable Between PFM and Forced-PWM Modes
  • Reduces Power Dissipation
    • 92% Peak Efficiency
    • PFM Feature for High Light-Load Efficiency
    • 2.2μA (typ) Shutdown Current
  • Operates Reliably in Adverse Industrial Environments
    • Hiccup-Mode Current Limit and Auto-retry Startup
    • Built-In Output Voltage Monitoring with Open-Drain RESET Pin
    • Programmable EN/UVLO Threshold
    • Monotonic Startup into Prebiased Output
    • Overtemperature Protection 
    • Wide -40°C to +125°C Ambient Operating Temperature Range and -40°C to +150°C Junction Temperature Range
    • Complies with CISPR32 (EN55032) Class B Conducted and Radiated Emissions
ADPL16000
60V, 400mA, Ultra-Small, Hi gh-Efficiency, Synchronous Step-Down DC-DC Converters
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

SIMPLIS Models 1


Evaluation Kits

eval board
ADPL16000C12EVKIT

Evaluation Kit for 12V or Adjustable ADPL16000 Version

Features and Benefits

  • Operates up to 60V Input Supply
  • Fixed 5V, Fixed 3.3V, and Adjustable 12V Application Circuits
  • Up to 400mA Load Current
  • 500kHz Fixed Switching Frequency
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Selectable PWM and PFM Modes of Operation
  • Open-Drain RESET Output
  • Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Complies with CISPR32(EN55032) Class B Conducted and Radiated Emissions

Product Details

The ADPL16000A/ADPL16000B/ADPL16000C evaluation kits (EV kits) provide proven designs to evaluate the performance of the ADPL16000A/ADPL16000B/ ADPL16000C high-voltage, high-efficiency, synchronous step-down DC-DC converters. The ADPL16000A converter operates over a 5V to 48V input range and can deliver up to 400mA at a fixed 3.3V output. The ADPL16000B converter operates over a 7V to 60V input range and can deliver up to 400mA at a fixed 5V output. The ADPL16000C converter operates over a 15V to 60V input range and can deliver up to 400mA at an adjustable 12V output.

The EV kits feature an adjustable input undervoltage-lockout, open-drain RESET, overcurrent protection, selectable mode of operation, and thermal shutdown. Refer to the ADPL16000 converter data sheet for a complete description of the part that should be read in conjunction with this data sheet before operating these EV kits.

eval board
ADPL16000BEVKIT

Evaluation Kit for 5V ADPL16000 Version

Features and Benefits

  • Operates up to 60V Input Supply
  • Fixed 5V, Fixed 3.3V, and Adjustable 12V Application Circuits
  • Up to 400mA Load Current
  • 500kHz Fixed Switching Frequency
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Selectable PWM and PFM Modes of Operation
  • Open-Drain RESET Output
  • Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Complies with CISPR32(EN55032) Class B Conducted and Radiated Emissions

Product Details

The ADPL16000A/ADPL16000B/ADPL16000C evaluation kits (EV kits) provide proven designs to evaluate the performance of the ADPL16000A/ADPL16000B/ ADPL16000C high-voltage, high-efficiency, synchronous step-down DC-DC converters. The ADPL16000A converter operates over a 5V to 48V input range and can deliver up to 400mA at a fixed 3.3V output. The ADPL16000B converter operates over a 7V to 60V input range and can deliver up to 400mA at a fixed 5V output. The ADPL16000C converter operates over a 15V to 60V input range and can deliver up to 400mA at an adjustable 12V output.

The EV kits feature an adjustable input undervoltage-lockout, open-drain RESET, overcurrent protection, selectable mode of operation, and thermal shutdown. Refer to the ADPL16000 converter data sheet for a complete description of the part that should be read in conjunction with this data sheet before operating these EV kits.

eval board
ADPL16000AEVKIT

Evaluation Kit for 3.3V ADPL16000 Version

Features and Benefits

  • Operates up to 60V Input Supply
  • Fixed 5V, Fixed 3.3V, and Adjustable 12V Application Circuits
  • Up to 400mA Load Current
  • 500kHz Fixed Switching Frequency
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Selectable PWM and PFM Modes of Operation
  • Open-Drain RESET Output
  • Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Complies with CISPR32(EN55032) Class B Conducted and Radiated Emissions

Product Details

The ADPL16000A/ADPL16000B/ADPL16000C evaluation kits (EV kits) provide proven designs to evaluate the performance of the ADPL16000A/ADPL16000B/ ADPL16000C high-voltage, high-efficiency, synchronous step-down DC-DC converters. The ADPL16000A converter operates over a 5V to 48V input range and can deliver up to 400mA at a fixed 3.3V output. The ADPL16000B converter operates over a 7V to 60V input range and can deliver up to 400mA at a fixed 5V output. The ADPL16000C converter operates over a 15V to 60V input range and can deliver up to 400mA at an adjustable 12V output.

The EV kits feature an adjustable input undervoltage-lockout, open-drain RESET, overcurrent protection, selectable mode of operation, and thermal shutdown. Refer to the ADPL16000 converter data sheet for a complete description of the part that should be read in conjunction with this data sheet before operating these EV kits.

ADPL16000C12EVKIT
Evaluation Kit for 12V or Adjustable ADPL16000 Version
ADPL16000BEVKIT
Evaluation Kit for 5V ADPL16000 Version
ADPL16000AEVKIT
Evaluation Kit for 3.3V ADPL16000 Version

Latest Discussions

No discussions on ADPL16000 yet. Have something to say?

Start a Discussion on EngineerZone®