ADPD7008
RECOMMENDED FOR NEW DESIGNSMultimodal Sensor Front End
- Part Models
- 1
- 1ku List Price
- price unavailable
Part Details
- Optical channel
- 4 input channels with multiple operation modes for various sensor measurements
- 4-channel processing with simultaneous sampling
- 12 programmable time slots for synchronized sensor measurements
- Flexible input multiplexing to support single-ended sensor measurements
- 8 LED drivers, 2 of which can be driven simultaneously
- Flexible sampling rate from 0.004 Hz to 9 kHz using internal oscillators
- AC ambient light rejection: 78 dB up to 100 Hz
- 400 mA total LED peak drive current
- Individual ambient cancellation DAC at TIA input with 9-bit control up to 300 μA
- Individual LED DC cancellation DAC at TIA input with 7-bit control up to 190 μA
The ADPD7008 is a highly integrated analog front end (AFE) designed for measuring various vital signals.
The optical channel is designed as an optical transceiver, stimulating up to eight light emitting diodes (LEDs) and measuring the return signal on up to four separate current inputs. The signal chain rejects signal offsets and corruption from asynchronous modulated interference, typically from ambient light, eliminating the need for optical filters or externally controlled DC cancellation circuitry.
The data output and functional configuration use a serial port interface (SPI) on the ADPD7008. The control circuitry includes flexible LED signaling and synchronous detection, digital filters, digital wave generators, and configurable filters.
The ADPD7008 is available in a 2.795 mm × 2.560 mm, 0.40 mm pitch, 36-ball WLCSP.
APPLICATIONS
- Wearable health and fitness monitors: heart rate, heart rate variability, and saturation level of pulse oxygen
- Clinical patient monitors: small bed side patient, home portable patient, and small remote patient
- Industrial monitoring: particle, aerosol, and gas detection
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADPD7008BCBZR7 | 36-ball WLCSP (2.795 mm x 2.560 mm x 0.595 mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on ADPD7008 yet. Have something to say?
Start a Discussion on EngineerZone®