ADP5360

RECOMMENDED FOR NEW DESIGNS

Advanced Battery Management PMIC with Ultra Low Power Fuel Gauge, Battery Protection, Buck and Buck Boost

Part Models
2
1ku List Price
Starting From $2.19

Part Details

  • Linear battery charger
    • High accuracy and programmable charge terminal voltage and charge current up to 320 mA
    • Compliant with JEITA charge temperature specification
  • Li-Ion and Li-Poly battery monitor and protection
    • Voltage-based fuel gauge with adaptive filter limitation
    • Independent battery protection of overcharge and overdischarge
    • Temperature sensor with external NTC
  • Ultralow quiescent current buck converter
    • Quick output discharge option
  • Ultralow quiescent current buck boost converter
    • Quick output discharge option
  • Supervisory with manual reset (MR) and watchdog timer
  • Shipment mode extends battery life
  • Full I2C programmability with dedicated interrupt pin
ADP5360
Advanced Battery Management PMIC with Ultra Low Power Fuel Gauge, Battery Protection, Buck and Buck Boost
Ask a Question

Documentation

Learn More

Software Resources

Evaluation Software 1


Evaluation Kits

eval board
EVAL-ADP5360

ADP5360 Evaluation Board

Features and Benefits

  • VBUS input voltage: 4.0 V to 6.5 V
  • Fully featured evaluation board for the ADP5360
  • Evaluation software and installation CD included
  • Simple device measurements and demonstrable with
    • A voltage power supply
    • A battery or battery simulator
    • A voltage meter
    • Load resistors or an electrical load

Product Details

The ADP5360 includes a high performance linear regulator for single Li-ion/Li-ion battery charging, ultralow quiescent current fuel gauge and battery protection circuit, an ultralow quiescent buck and a buck boost switching regulator, and a supervisory circuit.

The ADP5360CB-EVALZ evaluation board supports an external USB dongle connection and the graphic user interface (GUI) software allows the user to evaluate the comprehensive functionalities provided by the I2C interface.

The ADP5360 operates over the −40°C to +85°C junction temperature range and is available in a 32-ball, 2.56 mm × 2.56 mm WLCSP.

More information on the ADP5360 is provided in the ADP5360 data sheet, which must be consulted in conjunction with the evaluation board user guide.

eval board
EVAL-HCRWATCH4Z

Vital Signs Monitoring (VSM) Watch

Features and Benefits

  • Vital signs monitoring platform
  • Wearable battery powered platform
  • Real-time live data view
  • Data storage to flash memory for offline analyses
  • Easy configuration

Product Details

The vital signs monitoring (VSM) watch, EVAL-HCRWATCH4Z, is a modular development, demonstration, and data collection platform for high performance vital signs monitoring applications based on Analog Devices, Inc., analog front ends (AFEs) and sensors.

The VSM watch is a wearable, battery-powered device that enables the continuous monitoring and on-demand spot check measurement of photoplethysmography (PPG), electrodermal activity (EDA, bioimpedance-based), skin temperature, electrocardiography (ECG, biopotential based), and motion/activity (based on a 3‑axis accelerometer).

The VSM watch allows synchronized, multiparameter data storage on internal memory for later data retrieval and offline analysis and/or live monitoring on a PC (Windows® OS) or Android- or iOS-based device.

eval board
EVAL-STUDYWATCH45Z

Study Watch 4.5 User Guide

Features and Benefits

  • Device Configuration Block (DCB)
  • VSM Suite Library Configuration (LCFG)
  • Low Touch Feature

Product Details

This user guide explains the steps in connecting the ADI Study Watch 4.5 to a Microsoft Windows computer using a universal serial bus (USB) or Bluetooth low energy (BLE) for data streaming or logging, and analyzing the vital signs data using the Application Wavetool software.

ADI Vital Signs Monitoring Watch 4.5 is a product designed to showcase the capabilities of Analog Devices’ biomedical sensors and algorithms for vital sign monitoring.

The Study Watch 4.5 is a wearable, battery-powered device, which enables continuous monitoring and on-demand spot check measurement of photoplethysmography (PPG), electrocardiography (ECG, biopotential based), electrodermal activity (EDA, bioimpedance based), and skin temperature and motion/activity (based on a three-axis accelerometer). The raw sensor data can be parsed through the algorithms embedded within the watch to obtain real-time vital signs such as heart rate (HR), Oxygen saturation (SpO2), and respiration rate (RR).

EVAL-ADP5360
ADP5360 Evaluation Board
EVAL-HCRWATCH4Z
Vital Signs Monitoring (VSM) Watch
EVAL-STUDYWATCH45Z
Study Watch 4.5 User Guide

Latest Discussions

Recently Viewed