ADP5303

PRODUCTION

50 mA/500 mA, Ultralow Power Step-Down Regulator with Battery Voltage Monitor

Part Models
2
1ku List Price
Starting From $1.12
Viewing:

Part Details

  • Input supply voltage range: 2.15 V to 6.50 V
  • Operates down to 2.00 V
  • Ultralow 240 nA quiescent current with no load
  • Selectable output voltages of 1.2 V to 3.6 V, or 0.8 V to 5.0 V
  • ±1.5% output accuracy over the full temperature range in pulse-width modulation (PWM) mode
  • Selectable hysteresis mode or PWM operation mode
  • Output current
    • Up to 50 mA in hysteresis mode
    • Up to 500 mA in PWM mode
  • VINOK flag to monitor input battery voltage
  • 100% duty cycle operation mode
  • 2 MHz switching frequency with optional synchronization input from 1.5 MHz to 2.5 MHz
  • Quick output discharge (QOD) option
  • UVLO, OCP, and TSD protection
  • 9-ball, 1.65 mm × 1.87 mm WLCSP
  • Junction temperature: −40°C to +125°C
ADP5303

50 mA/500 mA, Ultralow Power Step-Down Regulator with Battery Voltage Monitor

ADP5303 Cuircut Diagram ADP5303 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADP5303-1
  • ADP5303-2
  • ADP5303-3
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADP5303

ADP5303 Evaluation Board

Features and Benefits

  • Ultralow quiescent current
  • Input voltage monitoring
  • Few external components and compact solution size

Product Details

The ADP5303 is an ultralow power, synchronous step-down dc-to-dc regulator in a 9-lead WLCSP package. The ADP5303 runs from input voltages of 2.06 V to 6.5 V and requires minimal external components to provide a high efficiency solution with an integrated power switch, synchronous rectifier, and internal compensation.

The ADP5303 evaluation board provides an easy way to evaluate the device. This user guide describes how to quickly set up the board to collect performance data.

Complete information about the ADP5303 is available in the ADP5303 data sheet, which should be consulted in conjunction with user guide UG-881 when using the evaluation board.

EVAL-ADP5303
ADP5303 Evaluation Board
ADP5303-EVALZ Image

Latest Discussions

Recently Viewed