ADP5300

PRODUCTION

50 mA/500 mA, High Efficiency, Ultralow Power Step-Down Regulator

Part Models
4
1ku List Price
Starting From $1.12

Part Details

  • Input supply voltage range: 2.15 V to 6.50 V
  • Operates down to 2.00 V voltage
  • Ultralow 180 nA quiescent current
  • Selectable output voltage of 0.8 V to 5.0V
  • ±1.5% output accuracy over full temperature range in PWM mode
  • Selectable hysteresis mode or PWM operation mode
  • Output current
    • Up to 50 mA in hysteresis mode
    • Up to 500 mA in PWM mode
  • VOUTOK flag monitors the output voltage
  • Ultrafast stop switching control
  • 100% duty cycle operation mode
  • 2.0 MHz typical switching frequency in PWM mode with optional SYNC clock range from 1.5 MHz to 2.5 MHz
  • See data sheet for additional features
ADP5300

50 mA/500 mA, High Efficiency, Ultralow Power Step-Down Regulator

Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADP5300-1
  • ADP5300-2
  • ADP5300-3
  • ADP5300-4
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADP5300

ADP5300 Evaluation Board

Product Details

The ADP5300 is an ultralow power, synchronous step-down dc-to-dc regulator with a load switch in a 10-lead LFCSP package. The ADP5300 runs from an input voltage range of 2.15 V to 6.50 V and requires minimal external components to provide a high efficiency solution with an integrated power switch, a synchronous rectifier, and internal compensation.


The ADP5300-EVALZ evaluation board provides an easy way to evaluate the device. This user guide describes how to quickly set up the board to collect performance data.


Complete information about the ADP5300 is available in the ADP5300 data sheet, which should be consulted in conjunction with this user guide when using the evaluation board.

EVAL-ADP5300
ADP5300 Evaluation Board

Latest Discussions

Recently Viewed