ADP5138

RECOMMENDED FOR NEW DESIGNS

Quad, 1 A, 5.5 V, Synchronous Step-Down Regulators with One RF LDO Regulator

Part Models
2
1ku List Price
Starting From $2.61

Part Details

  • PVINx voltage range: 3 V to 5.5 V
  • Continuous output current
    • Channel 1 to Channel 4 (buck): 1 A
    • Channel 5 (LDO): 250 mA
  • 3.2 MHz fixed PWM switching frequency
  • Synchronization input function
  • Buck regulators run at 90° out of phase
  • Individual precision enable input
  • Power-on reset output
  • Integrated compensation
  • Soft start and power-up sequencing reduce inrush current
  • Active output discharge switch function
  • Stable with low ESR output ceramic capacitors
  • OVLO, UVM, and UVLO
  • TSD protection
  • Qualified for automotive applications
ADP5138
Quad, 1 A, 5.5 V, Synchronous Step-Down Regulators with One RF LDO Regulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADP5138-1
  • ADP5138-2
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADP5138

ADP5138 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the ADP5138
  • Compact solution size
  • 4-layer high glass transition temperature PCB for superior thermal performance
  • Connections through vertical printed circuit tail pin headers
  • Supply voltage
    • 3 V to 5.5 V (5 V typical) for PVINx
  • Fixed or adjustable output options for quad 1 A buck regulators and one 250 mA RF LDO regulator
  • Independent enable control for each regulator
  • Power-on reset output

Product Details

The ADP5138W-1-EVALZ evaluation board provides a complete and compact solution that allows users to evaluate the performance of the ADP5138 with a near ideal printed circuit board (PCB) layout.

The main device on the evaluation board, the ADP5138, integrates four high performance synchronous step-down regulators and one low noise radio frequency (RF) low dropout (LDO) regulator.

The ADP5138W-1-EVALZ has independent enable controls for each regulator that allow flexible configuration when evaluating the ADP5138.

Full details on the ADP5138 regulator are provided in the ADP5138 data sheet, available from Analog Devices, Inc. Consult the data sheet in conjunction with this user guide when working with the ADP5138W-1-EVALZ.

EVAL-ADP5138
ADP5138 Evaluation Board

Latest Discussions