ADP5080

PRODUCTION

Tiny 15V PMU with 6 CH DC/DCs and 2 LDOs for Multicell Lithium Ion Battery Applications

Part Models
2
1ku List Price
Starting From $5.13

Part Details

  • Wide input voltage range: 4.0 V to 15 V
  • High efficiency architecture
  • Up to 2 MHz switching frequency
  • 2 low quiescent current keep-alive LDO regulators
    LDO1 regulator: 400 mA maximum
    LDO2 regulator: 300 mA maximum
  • Control circuit
    Charge pump for internal switching driver power supply
    I2C-programmable output levels and power sequencing
  • Package: 72-ball, 4.5 mm × 4.0 mm × 0.6 mm WLCSP (0.5 mm pitch)
  • 6 synchronous rectification dc-to-dc converters
    Channel 1 buck regulator: 3 A maximum
    Channel 2 buck regulator: 1.15 A maximum
    Channel 3 buck regulator: 1.5 A maximum
    Channel 4 buck regulator: 0.8 A maximum
    Channel 5 buck regulator: 2 A maximum
    Channel 6 configurable buck or buck boost regulator
      2 A maximum for buck regulator configuration
      1.5 A maximum for buck boost regulator
           configuration
    Channel 7 high voltage, high performance LDO regulator: 30 mA maximum
ADP5080
Tiny 15V PMU with 6 CH DC/DCs and 2 LDOs for Multicell Lithium Ion Battery Applications
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-ADP5080

ADP5080 Evaluation Board

Product Details

The ADP5080 evaluation board is a complete, 6-channel + 2 LDO, dc-to-dc converter design based on the ADP5080. The ADP5080 includes 5 synchronous buck converters and 1 synchronous buck-boost converter at up to 3A per channel. Voltages, startup sequence, and protection functions are all programmable through the I2C interface with the ADP5080 evaluation board GUI.

EVAL-ADP5080
ADP5080 Evaluation Board

Latest Discussions

Recently Viewed