ADP2390

NOT RECOMMENDED FOR NEW DESIGNS

18 V, 12 A Step-Down Regulator with Programmable Current Limit and PFM

Part Models
1
1ku List Price
Starting From $3.06
Viewing:

Part Details

  • Input voltage: 4.5 V to 18 V
  • Continuous output current:
    12 A
  • Integrated MOSFETs: 17 mΩ high-side/4.5 mΩ low-side
  • 0.6 V ± 0.5% reference voltage
  • Programmable switching frequency range:
    200 kHz to 2200 kHz
  • Enhanced transient response
  • Programmable current limit with ±10% accuracy
  • Precision enable and power good
  • External compensation and soft start
  • PFM Mode
  • Start up into a precharged output
ADP2390

18 V, 12 A Step-Down Regulator with Programmable Current Limit and PFM

ADP2390 Typical Application Diagram ADP2390 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADP2390

ADP2389/ADP2390 Buck Designer Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

SIMPLIS Models 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADP2389

ADP2389 and ADP2390 Evaluation Board

Features and Benefits

  • Input voltage: 4.5 V to 18 V Continuous output current: 12 A 
  • Integrated MOSFET: 17 mΩ/4.5 mΩ
  • Reference voltage: 0.6 V ±0.5%
  • Programmable switching frequency: 200 kHz to 2.2 MHz 
  • Enhanced transient response
  • Programmable current-limit with ±10% accuracy 
  • Precision enable and power good 
  • External compensation and soft start 
  • PFM mode (ADP2390 only)
  • Start up into a precharged output
  • Supported by ADIsimPower design tool

Product Details

The ADP2389/ADP2390 evaluation board is a complete, 12 A, 18 V, step-down regulator solution that allows users to evaluate the performance of the ADP2389/ADP2390 with a near ideal printed circuit board (PCB) layout.


The programmable current-limit function allows the inductor to be optimized by output current. The peak current-limit threshold is preset to 21 A to ensure the 12 A output current
capability.


The switching frequency can be programmed between 200 kHz and 2.2 MHz, which provides the possibility for a stackable multiphase power solution.


An enhanced transient response feature improves the load transient performance, which reduces the output capacitance.


The output of the ADP2389/ADP2390 evaluation board is preset to 1.8 V and the switching frequency is set to 500 kHz. Different output voltage settings can be achieved by changing appropriate passive components. The ambient temperature operating range is −40°C to +85°C.


Full details on the ADP2389/ADP2390 regulators are provided in the ADP2389/ADP2390 data sheet, available from Analog Devices, Inc., which should be consulted in conjunction with this user guide.

EVAL-ADP2389
ADP2389 and ADP2390 Evaluation Board
ADP2389-EVALZ_ADP2390-EVALZ

Latest Discussions

Recently Viewed