ADL6337
RECOMMENDED FOR NEW DESIGNS35 dB Gain, 500 MHz to 5200 MHz Transmit VGA
- Part Models
- 8
- 1ku List Price
- Starting From $7.83
Part Details
- Single-channel, high-linearity transmit VGA for RF DACs, transceivers, and SoCs to power amplifier interface
- Single 5 V supply
- Multiple versions covering frequencies of 500 MHz to 5200 MHz
- Power gain: 37.4 dB (ADL6337-A), 35.5 dB (ADL6337-B), 34 dB (ADL6337-C), 35.5 dB (ADL6337-D)
- OIP3: 42.0 dBm (ADL6337-A), 42.5 dBm (ADL6337-B), 38 dBm (ADL6337-C), 40 dBm (ADL6337-D)
- OIP2: 50 dBm (ADL6337-A), 55 dBm (ADL6337-B), 68 dBm (ADL6337-C), 74 dBm (ADL6337-D)
- Noise figure: 3.7 dB (ADL6337-A), 4.5 dB (ADL6337-B), 5.2 dB (ADL6337-C)
- OP1dB: 26.1 dBm (ADL6337-A), 26.0 dBm (ADL6337-B), 25.5 dBm (ADL6337-C)
- RF DSA attenuation range: 31.5 dB with 0.5 dB resolution
- 50 Ω/100 Ω differential inputs and 50 Ω single-ended output
- Fully programmable via a 3-/4-wire SPI
- 32-lead, 5 mm × 5 mm LFCSP
The ADL6337 belongs to a family of transmit variable gain amplifiers (VGAs). It provides an interface from RF digital-to-analog converters (DACs), transceivers, and systems on a chip (SoC) to power amplifiers. It also includes an integrated RF balun and can be configured as a differential input, single-ended output to allow high-performance RF capability in the 500 MHz to 5200 MHz frequency range.
To optimize performance vs. power level, the ADL6337 includes high linearity amplifiers and a glitch free digital step attenuator (DSA). All of the ADL6337 components are programmable via a 3- or 4-wire serial port interface (SPI).
The ADL6337 is manufactured on an advanced silicon germanium (SiGe), bipolar complementary metal-oxide semiconductor (BiCMOS) process.
Applications
- 2G/3G/4G/long-term evolution (LTE) in FDD/TDD broadband
- Communication systems
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADL6337ACRZA | 32-Lead LFCSP-RT (5 mm × 5 mm × 0.58 mm) | ||
ADL6337ACRZA-R7 | 32-Lead LFCSP-RT (5 mm × 5 mm × 0.58 mm) | ||
ADL6337ACRZB | 32-Lead LFCSP-RT (5 mm × 5 mm × 0.58 mm) | ||
ADL6337ACRZB-R7 | 32-Lead LFCSP-RT (5 mm × 5 mm × 0.58 mm) | ||
ADL6337ACRZC | 32-Lead LFCSP-RT (5 mm × 5 mm × 0.58 mm) | ||
ADL6337ACRZC-R7 | 32-Lead LFCSP-RT (5 mm × 5 mm × 0.58 mm) | ||
ADL6337ACRZD | 32-Lead LFCSP-RT (5 mm × 5 mm × 0.58 mm) | ||
ADL6337ACRZD-R7 | 32-Lead LFCSP-RT (5 mm × 5 mm × 0.58 mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
S-Parameter 2
IBIS Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on ADL6337 yet. Have something to say?
Start a Discussion on EngineerZone®