ADL6331

RECOMMENDED FOR NEW DESIGNS

0.38 GHz to 15 GHz TxVGA

Part Models
4
1ku List Price
Starting From $47.74

Part Details

  • Broadband TxVGA interfacing RF-DAC to beamformer and PA
  • Operating frequency range: 0.38 GHz to 15 GHz, 2 product variants
    • ADL6331-A: 0.38 GHz to 8.0 GHz
    • ADL6331-B: 1.0 GHz to 15.0 GHz
  • Optimizes common-mode rejection of RF-DAC, even-order harmonics, and intermodulation
  • 50 Ω differential inputs and 50 Ω single-ended outputs
  • Integrated broadband RF output balun
  • 70 dB of gain control range in 1 dB step
  • RF DSA range: 24.0 dB with 1.0 dB step
  • Amplifier bypass loss of 12 dB each
  • Asynchronous toggle between multiple pre-defined attenuation values and bypass amplifier stages.
  • Power gain at 4 GHz: 15.5 dB (ADL6331-A), 15.8 dB (ADL6331-B)
  • Noise figure at 4 GHz: 7.5 dB (ADL6331-A), 8.1 dB (ADL6331-B)
  • OIP3 at 4 GHz: 32.8 dBm (ADL6331-A), 31.8 dBm (ADL6331-B)
  • OIP2 at 4 GHz: 59.7 dBm (ADL6331-A), 56.2 dBm (ADL6331-B)
  • OP1dB at 4 GHz: 12.2 dBm (ADL6331-A), 12.3 dBm (ADL6331-B)
  • Fully programmable through a 3- or 4-wire SPI
  • Single 3.3 V supply
  • 24-terminal, 4.0 mm × 4.0 mm land grid array (LGA)
ADL6331
0.38 GHz to 15 GHz TxVGA
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADL6331

Evaluating the ADL6331, 0.38 GHz to 15 GHz Transmitter VGA

Features and Benefits

  • Full featured evaluation board for the ADL6331-EVALZA
  • Single-supply operation
  • Easy to use interface with Analysis | Control | Evaluation (ACE) software

Product Details

The ADL6331-EVALZA evaluation board allows the manual control of the ADL6331 through the USB port on a Microsoft® Windows® PC via an SDP-S interface board.

Additional information on the ADL6331 is provided in the ADL6331 data sheet. Consult the data sheet in conjunction with this user guide when using the ADL6331-EVALZA evaluation board.

EVAL-ADL6331
Evaluating the ADL6331, 0.38 GHz to 15 GHz Transmitter VGA

Latest Discussions

No discussions on ADL6331 yet. Have something to say?

Start a Discussion on EngineerZone®