ADL6317

RECOMMENDED FOR NEW DESIGNS

Transmit VGA for Use with RF DACs and Transceivers

Part Models
2
1ku List Price
Starting From $8.90

Part Details

  • Transmit VGA for RF DAC, transceiver, and SoC to power amplifier interface
  • RF output frequency range: 1500 MHz to 3000 MHz
  • Internal balun with bias-tee to supply RF DAC outputs
  • Integrated VVA attenuation range with on-chip DAC: 20.5 dB
  • 2-stage high linearity amplifiers
  • RF DSA attenuation range: 15.5 dB with 0.5 dB step resolution
  • 50 Ω differential inputs and 50 Ω single-ended output
  • Fully programmable via a 4-wire SPI
  • Single 5 V supply
  • 38-terminal, 10.5 mm × 5.5 mm LGA0
ADL6317
Transmit VGA for Use with RF DACs and Transceivers
Ask a Question

Documentation

Learn More

Software Resources

API Device Drivers 1

Device Application Programming Interface (API) C code drivers provided as reference code that allows the user to quickly configure the product using high-level function calls. The library acts as an abstraction layer between the application and the hardware. The API is developed in C99 to ensure agnostic processor and operating system integration. Customers can port this application layer code to their embedded systems by integrating their platform-specific code base to the API HAL layer.

To request this software package, go to the Software Request Form signed in with your MyAnalog account and under “Target Hardware” select “High Speed RF Products” and choose the desired API product package. You will receive an email notification once the software is provided to you.


Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1

IBIS Model 1


Evaluation Kits

eval board
EVAL-ADL6317

ADL6317 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the ADL6317
  • SPI control via SDP-S board
  • 5.0 V single-supply operation

Product Details

The ADL6317 is a transmit variable gain amplifier (VGA) that provides an interface from radio frequency (RF) digital-to-analog converters (DACs), transceivers, and systems on a chip (SoC) to power amplifiers (PAs). Integrated balun and hybrid couplers allow high performance RF capability in the 1.5 GHz to 3.0 GHz frequency range

To optimize performance vs. power level, the ADL6317 includes a voltage variable attenuator (VVA), high linearity amplifiers, and a digital step attenuator (DSA). The devices integrated into the ADL6317 are programmable via a 4-wire serial port interface (SPI).

This user guide describes the evaluation board and software for the ADL6317. See the ADL6317 data sheet for full details, which must be consulted in conjunction with this user guide when using the evaluation board. The ADL6317 evaluation board was fabricated using FR-370HR, Rogers 4350B in four layers.

EVAL-ADL6317
ADL6317 Evaluation Board

Latest Discussions

Recently Viewed