ADL5330

RECOMMENDED FOR NEW DESIGNS

10 MHz to 3 GHz VGA with 60 dB Gain Control Range

Part Details

  • Voltage controlled amplifier/attenuator
  • Operating frequency 10 MHz to 3 GHz
  • Optimized for controlling output power
  • High linearity: OIP3 31 dBm at 900 MHz
  • Output noise floor: −150 dBm/Hz at 900 MHz
  • 50 Ω input and output impedances
  • Single-ended or differential operation
  • Wide gain control range: −34 dB to +22 dB at 900 MHz
  • Linear in dB gain control function, 20 mV/dB
  • Single-supply 4.75 V to 5.25 V 
ADL5330
10 MHz to 3 GHz VGA with 60 dB Gain Control Range
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Positive Linear Regulators (LDO) 1
ADP7104 RECOMMENDED FOR NEW DESIGNS 20 V, 500 mA, Low Noise, CMOS LDO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
EVAL-ADL5330

ADL5330 Evaluation Board

Product Details

ADL5330-EVALZ is a fully populated, 4-layer, FR4-based evaluation board designed to allow easy evaluation of all features of the ADL5330 analog controlled VGA.  The evaluation board contains bypassable transformers to allow single ended or differential inputs and outputs. An SMA connector is used to access the analog gain control pin. This evaluation board requires only a single supply within the range of 4.5V to 5.5V.

EVAL-ADL5330
ADL5330 Evaluation Board

Latest Discussions

Recently Viewed