ADHV4710

RECOMMENDED FOR NEW DESIGNS

110V High Voltage, 1A High Current, Operational Amplifier

Part Models
2
1ku List Price
Starting From $22.00

Part Details

  • Wide high voltage supply range: ±12V to ±55V
  • Low quiescent current: 12mA
  • High output capability
    • Output voltage range: Up to ±52V for IOUT = ±100 mA;
    • High output current drive: ±1A continuous;
    • High slew rate: ±1300V/μs into 1nF load
  • Extensive configurability
    • Unlimited capacitive loads stability with external compensation and output slew limiting
    • Stable for any gain and adjustable slew rate with external transconductance RSLEW
    • Programmable supply current with shutdown mode
  • Fault protection and monitoring
    • Digitally programmable current, voltage, and thermal shutdown limits
  • Design-in friendly
    • Package: 80-pin, 12mm × 12mm TQFP
      • EPAD-up package for mountable heatsink
  • Operating temperature range: −40°C to +85°C
ADHV4710
110V High Voltage, 1A High Current, Operational Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADHV4710

Evaluates the ADHV4710, 110V, High Voltage, 1A Current, Operational Amplifier

Features and Benefits

  • Enables easy evaluation of the ADHV4710
  • Robust thermal management
  • Galvanic isolation for LVDS interface
  • Provision for user-defined circuit configurations
  • Edge-mounted connectors and test point provisions

Product Details

This user guide describes the EVAL-ADHV4710SDZ board, which evaluates the ADHV4710 offered in a 12mm × 12mm, 80-lead thin quad flat package (TQFP) with an exposed pad at the top for a mountable heat sink. The evaluation board provides a platform for quick and easy evaluation of the ADHV4710 for various user-defined configurations.

The ADHV4710 is ideally suited for demanding applications such as piezo drivers, LCD/OLED panel formation, and programmable power supplies.

The ADHV4710 data sheet provides the full specifications of the ADHV4710 and details on the device's operation. Consult it in conjunction with the user guide.

APPLICATIONS

  • High voltage power amplifier (PA)
  • High voltage SMU/VI source
  • High voltage arbitrary waveform generator (AWG)
  • Piezoelectric transducer drive
  • Programmable power supplies

EVAL-ADHV4710
Evaluates the ADHV4710, 110V, High Voltage, 1A Current, Operational Amplifier

Latest Discussions

No discussions on ADHV4710 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed