ADES1755

RECOMMENDED FOR NEW DESIGNS

14-Channel, High-Voltage Data-Acquisition Systems

Part Models
2
1ku List Price
Starting From $4.68

Part Details

  • 65V Operating Voltage
  • Ultra-Low Power Operation
    • Shutdown Mode: 2μA
  • RedundantADC and Comparator (COMP) Acquisitions
  • Simultaneous Cell and Bus-Bar Voltage Acquisitions
  • 14 Cell-Voltage Measurement Channels
    • 2.2mV/5mV/10mV Accuracy (-40°C to +105°C)
    • 1.8mV Accuracy (+5°C to +65°C)
  • 14 Cell-Balancing Switches
    • >300mA Software-Programmable BalancingCurrent
    • Automated Balancing with Individual Cell Timers
    • Automated Balancing by Cell Voltage
    • Emergency Discharge Mode
  • Six Configurable Auxiliary Inputs for Temperature,Voltage, or GPIO
  • Integrated Die Temperature Measurement
  • Automatic Thermal Protection
  • Hot Plug-Tolerant without External Protection
  • Individually Configurable Safety Alerts
    • Overvoltage, Undertemperature Faults
    • Undervoltage, Overtemperature Faults
    • 1-Cell Mismatch Alert
  • UART, Dual UART Interface
  • Battery-Management UART Protocol
    • Daisy-Chain up to 32 Devices
    • Inductive for Higher Galvanic Isolation
    • Up to 2Mbps Baud Rate (Auto-Detect)
    • 1.5μs Propagation Delay per Device
    • Packet-Error Checking (PEC)
  • I2C Controller
  • Configurable Hardware-Alert Interfaces
  • 32-Bit Unique Device ID
ADES1755
14-Channel, High-Voltage Data-Acquisition Systems
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADES1754 RECOMMENDED FOR NEW DESIGNS 14-Channel, High-Voltage Data-Acquisition Systems
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-ADES1754

Evaluation Board for the ADES1754/ADES1755/ADES1756 14-Channel Battery Stack Monitoring Systems

Features and Benefits

  • Provides a Convenient Platform for Evaluating theFeatures and Functions of the ADES1754
  • Versatile GUI Interface for Features Evaluation
  • Plug-and-PlayArchitecture for Rapid System Prototyping
  • Force and Sense Pin Headers for PrecisionMeasurement Assessment
  • Built-In Resistor Stack for Battery Emulation
  • Proven PCB Layout Fully Assembled and Tested

Product Details

The ADES1754 evaluation kit (EV kit) is used to demonstrate the features and capabilities of the ADES1754/ADES1755/ADES1756 14-channel, high-voltage, smart sensor, data-acquisition interface ICs. The ADES1754 EV kit is coupled with a MAX17851 EV kit to establish communication with a host PC. Once communication is established, control of the ADES1754 EV kit is executed through the EV kit GUI on the host PC. The GUI is Windows XP®-, Windows Vista®-, Windows® 7-, and Windows 10-compatible and is available through your local Analog Devices representative.

Design files for this circuit board are available.

EVAL-ADES1754
Evaluation Board for the ADES1754/ADES1755/ADES1756 14-Channel Battery Stack Monitoring Systems

Latest Discussions

No discussions on ADES1755 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed