ADE9178

RECOMMENDED FOR NEW DESIGNS

Energy Management DSP with PEN Fault Detection

Energy Management DSP with PEN Fault Detection

Part Models
2
1ku List Price
Starting From $3.00

Part Details

  • Metrology chip for use with any combination of the following AFEs
    • ADE9113 (3-channel, isolated, Σ-Δ ADC)
    • ADE9112 (2-channel, isolated, Σ-Δ ADC)
    • ADE9103 (3-channel, non-isolated, Σ-Δ ADC)
  • Can support up to four ADE9113/ADE9112/ADE9103 daisy-chained ADCs through 4-wire SPI
    • Supports up to a total of 12 ADC channels of data
  • 4-wire SPI for Host MCU communications up to 25 MHz
  • Total active energy calculation
  • Class C accuracy (0.5%), supports the following
    • MID 2014/32/EU Annex V
    • EN 50470-1:2006
    • EN 50470-3:2006
    • EN 50470-3:2022
    • IEC 62052-11:2020
    • IEC 62053-21:2020
    • OIML G 22:2022
    • NIST Handbook 44:2023
  • Total apparent energy calculation using filtered RMS
  • Energy accumulation, import and export for reverse power/vehicle to grid (V2G) applications
  • Basic power quality features
    • Short-duration undervoltage or overvoltage (dip/swell) detection
    • Short-duration undercurrent or overcurrent (dip/swell) detection
    • Line frequency calculation with 10 mHz accuracy
    • Angles between phase voltages and currents
    • Power-factor calculation
  • Configurable phase, gain and offset calibration registers for all ADC channels
  • Two configurable calibration frequency (CF) pulse outputs
  • Configurable: no load detection
  • Phase-sequence detection
  • RMS on full cycle, half cycle and filtered RMS on all ADC channels
  • Supported frequency range: 45 Hz to 65 Hz
  • Four user-programmable interrupt outputs (IRQs)
  • PEN open fault detection (BS 7671:2018 Amendment 1:2020)
  • Waveform streaming through UART transmit pin
  • Datapath multiplexing to allow any ADC data to be used for any data processing path
  • Temperature range: −40°C to +105°C
  • Available in 5 mm × 5 mm, 40-lead LFCSP package
ADE9178
Energy Management DSP with PEN Fault Detection
Ask a Question

Documentation

Learn More

Software Resources

ADE9178 driver and EVAL-ADE9178 example code 3

ADE9178 Calibration and Conversion Excel Sheet


Hardware Ecosystem

Parts Product Life Cycle Description
ADE7978 PRODUCTION 3-Phase Metrology IC for Polyphase Shunt Meters
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-ADE9178

Features and Benefits

  • Fully featured evaluation kit (EV kit) board for the ADE9178 and ADE9113 chipset
  • Up to 32 A current measurement with on-board shunts
  • Up to 240 VRMS nominal line neutral voltage measurement
  • CLI to read/write registers
  • GUI to read/write registers

Product Details

The ADE9178EVKIT# EV kit board allows the performance of the ADE9178 alongside the ADE9113 analog-to-digital converters (ADCs) to be evaluated. With the inclusion of the resistor ladder network and shunts, this ADE9178EVKIT# EV kit board allows for easy setup procedure due to the fact that no external components are needed.

The ADE9178EVKIT# EV kit board comes preprogrammed with software including a command line interface (CLI) tool to communicate with the EV kit over serial and a graphical user interface (GUI). The CLI and GUI tools provide access to the part registers for board calibration and calibration frequency (CF) pulse generation. For more details on how to use the CLI/GUI and access the detailed software guide, see the Evaluation Board Software section.

Full specifications on the ADE9178 and ADE91xx are available in the ADE9178 and ADE91xx data sheet, respectively, available from Analog Devices, Inc., and must be consulted with this user guide when using the ADE9178EVKIT# EV kit board.

eval board
AD-ACEVSE22KWZ-KIT

AD-ACEVSE22KWZ-KIT

Features and Benefits

  • Metrology subsystem plus selected other features of a level 2, 7kW to 22kW electric vehicle supply equipment (EVSE)
  • Full-featured board for ADE9112, ADE9113, and ADE9178
  • Rated up to three phase, 240V RMS line to neutral voltage
  • Rated up to 32A current measurement with on-board shunts
  • Supports up to 22kW combined power transfer to load
  • Features MAX32672 low power, secure microcontroller
  • Supports LCD display for energy and state updates
  • Supports MODBUS™ protocol over RS-485 communication interface
  • Supports Protobuf™ messages to communicate with EVerest open source software (OSS)
  • IEC61851-compatible state machine implementation

Product Details

The AD-ACEVSE22KWZ-KIT is a reference design for the metrology subsystem plus selected other features of a level 2, 7 kW to 22 kW AC electric vehicle supply equipment (EVSE). It includes the ADE9113 isolated Σ-Δ analog-to-digital converter (ADC) coupled with the ADE9178 metrology DSP to accurately measure energy delivered to an electric vehicle (EV). It includes the MAX32672 ultralow- power ARM® Cortex®-M4 processor, a cost-effective, highly integrated, and highly reliable 32-bit microcontroller to accumulate energy measurements and securely send it to a host for display. A charge control state machine is run on the microcontroller to transition through different charge states when a charging plug is inserted into an electric vehicle. The kit includes a flexible printed circuit (FPC) connector and LCD to read the energy measurements and state transitions during a charging cycle. The power input/output, control pilot (CP), and proximity pilot (PP) signals are exposed on connectors at the edge of the board. The energy delivered to the EV is measured as a voltage drop across shunts and a resistor ladder network, which makes it easy to set up the boards in the field.

EVAL-ADE9178
AD-ACEVSE22KWZ-KIT
AD-ACEVSE22KWZ-KIT

Latest Discussions

Recently Viewed