ADBMS1818

RECOMMENDED FOR NEW DESIGNS

18-Cell Battery Monitor with Daisy Chain Interface

Part Models
10
1ku List Price
Starting From $4.30

Part Details

  • Measures up to 18 battery cells in series
  • 3 mV maximum total measurement error
  • Stackable architecture for high voltage systems
  • Built-in isoSPI interface
    • 1 Mb isolated serial communications
    • Uses a single twisted pair, up to 100 meters
    • Low EMI susceptibility and emissions
    • Bidirectional for broken wire protection
  • 290 μs to measure all cells in a system
  • Synchronized voltage and current measurement
  • 16-bit Δ-Σ ADC with programmable third-order noise filter
  • Passive cell balancing up to 200 mA (maximum) with programmable pulse‑width modulation
  • 9 general purpose digital I/O or analog inputs
    • Temperature or other sensor inputs
    • Configurable as an I2C or SPI master
  • 6 μA sleep mode supply current
  • 64-lead LQFP_EP package
ADBMS1818
18-Cell Battery Monitor with Daisy Chain Interface
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 1


Evaluation Kits

eval board
EVAL-ADBMS1818

18-Cell Battery Stack Monitor with Daisy Chain Interface

Features and Benefits

  • Measures Up to 18 Battery Cells in Series
  • 3mV Maximum Total Measurement Error
  • Stackable Architecture for High Voltage Systems
  • Built-In isoSPI™ Interface
  • 1Mb Isolated Serial Communications
  • Uses a Single Twisted Pair, Up to 100 Meters
  • Low EMI Susceptibility and Emissions
  • Bidirectional for Broken Wire Protection
  • 290µs to Measure All Cells in a System
  • Synchronized Voltage and Current Measurement
  • 16-Bit Delta-Sigma ADC with Programmable 3rd Order Noise Filter
  • Passive Cell Balancing Up to 200mA (Max) with Programmable Pulse-Width Modulation
  • 9 General Purpose Digital I/O or Analog Inputs
    • Temperature or Other Sensor Inputs
    • Configurable as an I2C or SPI Master
  • 6µA Sleep Mode Supply Current
  • 64-Lead eLQFP Package

Product Details

The ADBMS1818 is a multicell battery stack monitor that measures up to 18 series connected battery cells with a total measurement error of less than 3mV. The cell measurement range of 0V to 5V makes the ADBMS1818 suitable for most battery chemistries. All 18 cells can be measured in 290μs, and lower data acquisition rates can be selected for high noise reduction.

Multiple ADBMS1818 devices can be connected in series, permitting simultaneous cell monitoring of long, high voltage battery strings. Each ADBMS1818 has an isoSPI interface for high speed, RF immune, long distance communications. Multiple devices are connected in a daisy chain with one host processor connection for all devices. This daisy chain can be operated bidirectionally, ensuring communication integrity, even in the event of a fault along the communication path.

The ADBMS1818 can be powered directly from the battery stack or from an isolated supply. The ADBMS1818 includes passive balancing for each cell, with individual PWM duty cycle control for each cell. Other features include an onboard 5V regulator, nine general purpose I/O lines and a sleep mode, where current consumption is reduced to 6μA.

APPLICATIONS

  • Backup Battery Systems
  • Grid Energy Storage
  • High Power Portable Equipment

EVAL-ADBMS1818
18-Cell Battery Stack Monitor with Daisy Chain Interface

Latest Discussions

Recently Viewed