ADAU1777

PRODUCTION

Four-ADC, Two-DAC, Low Power Codec with Audio Processor

Part Models
1
1ku List Price
Starting From $7.76

Part Details

  • Programmable audio processing engine
    • Fast (up to 768 kHz) and slow processing paths
    • Biquad filters, limiters, volume controls, and mixing
  • Low latency, 24-bit ADCs and DACs
    • 102 dB SNR (through PGA and ADC with A weighted filter)
    • 108 dB combined SNR (through DAC and headphone with A weighted filter)
  • Serial port sampling rate from 8 kHz to 192 kHz
  • 5 μs analog-to-analog latency
  • 4 single-ended analog inputs, configurable as microphone or line inputs
  • Dual stereo digital microphone inputs
  • Stereo analog audio output, single-ended or differential,
  • configurable as either line output or headphone driver
  • PLL supporting any input clock rate from 8 MHz to 27 MHz
  • Full duplex, asynchronous sample rate converters (ASRCs)
  • Power supplies
    • Analog and digital input/output of 1.8 V to 3.3 V
    • Digital signal processing (DSP) core of 1.1 V to 1.8 V
  • Low power
  • I2C and SPI control interfaces, self boot from I2C EEPROM
  • 7 multipurpose (MPx) pins for digital controls and outputs

ADAU1777
Four-ADC, Two-DAC, Low Power Codec with Audio Processor
Ask a Question

Documentation

Learn More

Software Resources

SigmaStudio®

Graphical development tool for programming, development, and tuning software for ADI DSP audio processors and A2B® transceivers.

View Details

Evaluation Kits

eval board
EVAL-ADAU1777

ADAU1777 Evaluation Board

Product Details

This evaluation board provides full access to all analog and digital inputs/outputs on the ADAU1777. The ADAU1777 core is controlled by Analog Devices, Inc., SigmaStudio™ software, which interfaces to the board via a USB connection. The This evaluation board provides full access to all analog and digital inputs/outputs on the ADAU1777. The ADAU1777 core is controlled by Analog Devices, Inc., SigmaStudio™ software, which interfaces to the board via a USB connection. The EVALADAU1777Z can be powered by a single AAA battery, by the USB bus, or by a single 3.8 V to 5.5 V supply; any of these supplies are regulated to the voltages required on the board. The printed circuit board (PCB) is a 4-layer design, with a single ground plane and a single power plane on the inner layers. The board contains connectors for external microphones and speakers. The master clock can be provided externally or by the on-board 12.288 MHz passive crystal.

EVAL-ADAU1777
ADAU1777 Evaluation Board

Latest Discussions

Recently Viewed