ADAQ4381-4

RECOMMENDED FOR NEW DESIGNS

Quad, 14-bit, 4 MSPS, Simultaneous Sampling, μModule Data Acquisition Solution

Part Models
1
1ku List Price
Starting From $29.65
Viewing:

Part Details

  • Easy to use μModule® data acquisition system
    • 11× footprint reduction vs. discrete solution
    • Integrated critical passive components
    • 5 V single supply operation
  • Guaranteed 14-bit no missing codes
  • On-chip oversampling function
  • 2-bit resolution boost
  • Out of range Indicator (ALERT)
  • INL: ±0.3 LSB typical, ±1 LSB maximum
  • SNR (typical)
    • 85 dB at Gain = 1.0, fIN= 1 kHz
    • 92.4 dB with OSR = ×8 at Gain = 1.0, fIN= 1 kHz
  • Channel-to-Channel phase matching: 0.005° typical at fIN= 20kHz
  • Integrated high precision reference, 3 ppm/°C typical drift
  • Gain error: 0.003% typical
  • Gain drift: 0.8 ppm/°C typical
  • Integrated internal buffer with VCM generation
  • Integrated fully differential ADC driver with signal scaling
    • Wide input common-mode voltage range
    • High common-mode rejection
  • Single-ended to differential conversion
  • Pin selectable input range with overrange
    • Input range: ±2 V, ±3.3 V, ±5.5 V, ±11 V
    • Gain/Attenuation: G = 0.3, 0.6, 1.0, and 1.6
  • High-speed serial interface
  • 8 mm x 8 mm, 0.8 mm pitch, 81-ball CSP_BGA package
ADAQ4381-4
Quad, 14-bit, 4 MSPS, Simultaneous Sampling, μModule Data Acquisition Solution
ADAQ4381-4 Functional Block Diagram ADAQ4381-4 Pin Configuration ADAQ4381-4 Circuit Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Positive Linear Regulators (LDO) 1
ADP7142 RECOMMENDED FOR NEW DESIGNS 40 V, 200 mA, Low Noise, CMOS LDO Linear Regulator
SEPIC Regulators 1
LT8362 RECOMMENDED FOR NEW DESIGNS Low IQ Boost/SEPIC/Inverting Converter with 2A, 60V Switch
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-ADAQ4370-4

Evaluating the ADAQ4370-4 Quad, 16-Bit, 2 MSPS, Simultaneous Sampling, μModule Data Acquisition Solutions

Features and Benefits

  • ADAQ4370-4 quad, 16-bit, 4/2 MSPS, μModule® evaluation boards
  • Versatile analog signal conditioning circuitry
  • On-board LDO and power supply circuits
  • PC software for control and data analysis of time and frequency domain
  • System demonstration platform-compatible (SDP-H1, high-speed controller board (EVAL-SDP-CH1Z))

    Product Details

    The EV-ADAQ4380-4FMCZ and EV-ADAQ4370-4FMCZ evaluation boards (see Figure 1) enable a simple evaluation of the ADAQ4380-4 and ADAQ4370-4 quad, 16-bit, 4/2 MSPS, simultaneous sampling, μModule data acquisition solutions, respectively. The evaluation boards demonstrate the performance of the ADAQ4380-4 and ADAQ4370-4 μModules and are versatile tools for variety of applications.

    The ADAQ4380-4 and ADAQ4370-4 μModules combine multiple common signal processing and conditioning blocks into a single device that includes a low noise, fully differential analog-to-digital converter (ADC) drivers, a high precision 3.3 V reference chip, low-noise reference buffer, high resolution, quad, 16-bit, 4/2 MSPS simultaneous sampling successive approximation register (SAR) ADC, and all the critical passive components necessary for optimum performance.

    The EV-ADAQ4380-4FMCZ and EV-ADAQ4370-4FMCZ evaluation boards interface with high-speed system demonstration platform SDP-H1 (EVAL-SDP-CH1Z) board through a 160-pin FMC connector, as shown in Figure 2.

    Refer to the ADAQ4380-4 and ADAQ4370-4 data sheets for full specifications, which must be consulted in conjunction with this user guide when using the EV-ADAQ4380-4FMCZ and EVADAQ4370- 4FMCZ evaluation boards. For the current schematic, layouts, and bill of materials, refer to the EVAL-ADAQ4380-4 or EVAL-ADAQ4370-4 product page.

    eval board
    EVAL-ADAQ4381-4

    Evaluating the ADAQ4381-4 Quad, 14-Bit, 4 MSPS, Simultaneous Sampling, μModule Data Acquisition Solutions

    Features and Benefits

    • ADAQ4381-4 quad, 14-bit,
    • 4 MSPS, μModule® evaluation boards
    • Versatile analog signal conditioning circuitry
    • On-board LDO and power supply circuits
    • PC software for control and data analysis of time and frequency domain
    • System demonstration platform-compatible (SDP-H1, high-speed controller board (EVAL-SDP-CH1Z))

    Product Details

      The EV-ADAQ4380-4FMCZ, EV-ADAQ4370-4FMCZ, and EVADAQ4381- 4FMCZ evaluation boards enable a simple evaluation of the ADAQ4380-4, ADAQ4370-4, and ADAQ4381-4 quad, 16-/14-bit, 4/2 MSPS, simultaneous sampling, μModule data acquisition solutions, respectively. The evaluation boards demonstrate the performance of the ADAQ4380-4, ADAQ4370-4, and ADAQ4381-4 μModules and are versatile tools for variety of applications.

      The ADAQ4380-4, ADAQ4370-4, and ADAQ4381-4 μModules combine multiple common signal processing and conditioning blocks into a single device that includes a low noise, fully differential analog-to-digital converter (ADC) drivers, a high precision 3.3 V reference chip, low-noise reference buffer, high resolution, quad, 16-/14-bit, 4/2 MSPS simultaneous sampling successive approximation register (SAR) ADC, and all the critical passive components necessary for optimum performance.

      The EV-ADAQ4380-4FMCZ, EV-ADAQ4370-4FMCZ, and EVADAQ4381- 4FMCZ evaluation boards interface with high-speed system demonstration platform SDP-H1 (EVAL-SDP-CH1Z) board through a 160-pin FMC connector.

      Refer to the ADAQ4380-4, ADAQ4370-4, and ADAQ4381-4 data sheets for full specifications, which must be consulted in conjunction with this user guide when using the EV-ADAQ4380-4FMCZ, EV-ADAQ4370-4FMCZ, and EV-ADAQ4381-4FMCZ evaluation boards. For the current schematic, layouts, and bill of materials, refer to the EVAL-ADAQ4380-4, EVAL-ADAQ4370-4, or EVALADAQ4381- 4 product page.

    EVAL-ADAQ4370-4
    Evaluating the ADAQ4370-4 Quad, 16-Bit, 2 MSPS, Simultaneous Sampling, μModule Data Acquisition Solutions
    EV-ADAQ4380-4FMCZ Evaluation Board EV-ADAQ4380-4FMCZ Evaluation Board - Bottom View EV-ADAQ4380-4FMCZ Evaluation Board - Top View
    EVAL-ADAQ4381-4
    Evaluating the ADAQ4381-4 Quad, 14-Bit, 4 MSPS, Simultaneous Sampling, μModule Data Acquisition Solutions
    EV-ADAQ4380-4FMCZ Evaluation Board EV-ADAQ4380-4FMCZ Evaluation Board - Top View EV-ADAQ4380-4FMCZ Evaluation Board - Bottom View

    Latest Discussions

    No discussions on adaq4381-4 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed