ADA4870

RECOMMENDED FOR NEW DESIGNS

2500 V/μs Slew Rate, High Voltage, 1 A Output Drive Amplifier

Part Models
5
1ku List Price
Starting From $11.01

Part Details

  • Ideal for driving high capacitive or low resistive loads
  • Wide supply range: 10 V to 40 V
  • High output current drive: 1A
  • Wide output voltage swing: 37 V swing with 40 V supply
  • High slew rate: 2500 V/μs
  • High bandwidth: 52 MHz large signal, 70 MHz small signal
  • Low noise: 2.1 nV/√Hz
  • Quiescent current: 32.5 mA
    • Power down: 0.75 mA
  • Short-circuit protection and flag
  • Thermal protection
ADA4870
2500 V/μs Slew Rate, High Voltage, 1 A Output Drive Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADA4870

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADA4870

ADA4870 Evaluation Board

Features and Benefits

  • Enables easy evaluation of the ADA4870
  • Single-supply or dual-supply operation
  • Robust thermal management

Product Details

The ADA4870 is a 40 V, unity-gain stable, high speed current feedback amplifier capable of delivering 1 A of output current from a 40 V supply. Manufactured using the Analog Devices, Inc., proprietary high voltage XFCB process, the innovative architecture of the ADA4870 enables high output power, high speed signal processing solutions in a variety of demanding applications.

The ADA4870 is ideal for driving high voltage power FETs, piezoelectric transducers, PIN diodes, and a variety of other demanding applications that require high speed from high supply voltage and high current output.

The ADA4870 is available in a Chip Scale package (LFCSP) featuring an exposed thermal slug that provides high thermal conductivity to the printed circuit board (PCB) and heat sink enabling efficient heat transfer for improved reliability in demanding environments. The ADA4870 operates over the industrial temperature range of −40°C to +85°C.

The EVAL-ADA4870EBZ evaluation board provides a platform for quick and easy evaluation of the ADA4870.

EVAL-ADA4870
ADA4870 Evaluation Board

Latest Discussions

Recently Viewed