ADA4851-4

PRODUCTION

Low Cost, High Speed, Rail-to-Rail, Output Op Amp (Quad)

Part Models
4
1ku List Price
Starting From $1.29

Part Details

  • High speed
    130 MHz, −3 dB bandwidth
    375 V/μs slew rate
    55 ns settling time to 0.1%
  • Excellent video specifications
    0.1 dB flatness: 11 MHz
    Differential gain: 0.08%
    Differential phase: 0.09°
  • Fully specified at +3 V, +5 V, and ±5 V supplies
  • Rail-to-rail output
    Output swings to within 60 mV of either rail
  • Low voltage offset: 0.6 mV
  • Wide supply range: 2.7 V to 12 V
  • Low power: 2.5 mA per amplifier
  • Power-down mode
  • Available in space-saving packages:
    6-lead SOT-23, 8-lead MSOP, and 14-lead TSSOP
  • Fully AEC-Q100 qualified (ADA4851-2W and ADA4851-4W)
ADA4851-4
Low Cost, High Speed, Rail-to-Rail, Output Op Amp (Quad)
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADA4891-4 PRODUCTION Low Cost CMOS, High Speed, Rail-to-Rail Amplifier (Quad)
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision ADC Driver Tool

The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input

Open Tool

SPICE Model 1

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Evaluation Kits

EVAL-ADA4851-4

ADA4851-4 Evaluation Board

Product Details

These evaluation boards are designed to help users evaluate the ADA4851-4. The evaluation board is a BARE BOARD. There are no components or amplifiers soldered to the board. These parts must be obtained separately from the table below or on the product page. Free samples may also be requested. The unpopulated board enables users to quickly customize and prototype a variety of op amp circuits, which minimizes risk and reduces time to market.


The User Guide contains all the required documentation to build the board, including schematics, assembly drawing, and Bill of Materials

EVAL-ADA4851-4
ADA4851-4 Evaluation Board

Latest Discussions

No discussions on ADA4851-4 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed