ADA4807-4

RECOMMENDED FOR NEW DESIGNS

3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier

Part Models
2
1ku List Price
Starting From $2.93

Part Details

  • Low Noise
    • 3.1 nV/√Hz at 100 kHz
    • 0.7 pA/√Hz at 100 kHz
  • Low Distortion (HD2/HD3)
    • -141/-144 dBc at 1 kHz
    • -112/-115 dBc at 100 kHz
    • -84/-79 dBc at 1 MHz
  • High speed performance
    • -3dB bandwidth: 180 MHz
    • Slew Rate: 225 V/µs
    • 0.1% Settling Time: 47 ns
  • Low input offset voltage and drift
    • ±20 / ±175 µV (typical / max)
    • 0.7 /3.7 µV/°C (typical / max)
  • Low input offset current and drift
    • 8 / 100 nA (typical / max)
    • 30 / 250 pA/°C (typical / max)
  • Rail-to-Rail Input and Output
  • Low quiescent current: 1 mA at ±5V
  • Wide supply range: 2.7 V to 11 V
  • Small Packaging: 14-lead TSSOP
ADA4807-4

3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier

Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADA4807
  • ADA4807-1
  • ADA4807-2
  • ADA4807-4

Precision ADC Driver Tool

The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input

Open Tool

OpAmp Error Budget Calculator

An online tool to illustrate range, gain and accuracy issues with Op Amp.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADA4807-4

ADA4807-4 Evaluation Board

Product Details

These evaluation boards are designed to help users evaluate the ADA4807-4. The evaluation board is a BARE BOARD. There are no components or amplifiers soldered to the board. These parts must be obtained separately from the table below or on the product page. Free samples may also be requested. The unpopulated board enables users to quickly customize and prototype a variety of op amp circuits, which minimizes risk and reduces time to market.

The User Guide contains all the required documentation to build the board, including schematics, assembly drawing, and Bill of Materials.

EVAL-ADA4807-4
ADA4807-4 Evaluation Board

Latest Discussions

No discussions on ADA4807-4 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed