ADA4806-1

RECOMMENDED FOR NEW DESIGNS

0.2 μV/°C Offset Drift, 105 MHz, Low Power, Multimode, Rail-to-Rail Amplifier

Part Models
2
1ku List Price
Starting From $1.17

Part Details

  • Ultralow supply current
    • Full power mode: 500 μA
    • Sleep mode: 74 μA
    • Shutdown mode: 2.9 μA
  • Dynamic power scaling
    • Turn-on time from shutdown mode: 1.5 μs
    • Turn-on time from sleep mode: 0.45 μs
  • High speed performance with dc precision
    • Input offset voltage: 125 μV maximum
    • Input offset voltage drift: 1.5 μV/°C maximum
    • −3 dB bandwidth: 105 MHz
    • Slew rate: 160 V/ μs
  • Low noise and distortion
    • 5.9 nV/√Hz input voltage noise with 8 Hz 1/f corner
    • −102 dBc/−126 dBc HD2/HD3 at 100 kHz
  • Wide supply range: 2.7 V to 10 V
  • Small package: 8-lead SOT-23
ADA4806-1

0.2 μV/°C Offset Drift, 105 MHz, Low Power, Multimode, Rail-to-Rail Amplifier

Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

SPICE Model 1


Evaluation Kits

eval board
EVAL-ADA4806-1

ADA4806-1 Evaluation Board

Features and Benefits

  • Enables quick breadboarding/prototyping
  • User defined circuit configuration
  • Edge mounted Subminiature Version A (SMA) connector provisions
  • Easy connection to test equipment and other circuits

Product Details

The Analog Devices, Inc., ADA4806-1RJ-EBZ evaluation board is designed to help users evaluate the ADA4806-1 low power, multimode, rail-to-rail amplifier, offered in an 8-lead SOT-23 package. The ADA4806-1RJ-EBZ is a bare board (that is, there are no components soldered to the board) that enables users to quickly prototype a variety of op amp circuits.


The ADA4806-1RJ-EBZ is a 2-layer printed circuit board (PCB) that accepts SMA edge mounted connectors on the inputs and outputs for efficient connection to test equipment or other circuitry. The ADA4806-1RJ-EBZ evaluation board components are primarily surface-mount technology (SMT) 0603 case size, with the exception of the electrolytic bypass capacitors (C1 and C2) which are 3528 case size.


EVAL-ADA4806-1
ADA4806-1 Evaluation Board

Latest Discussions

No discussions on ADA4806-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed