ADA4805-2

RECOMMENDED FOR NEW DESIGNS

Dual, 0.2 µV/°C Offset Drift, 105 MHz Low Power, Low Noise, Rail-to-Rail Amplifier

Part Models
6
1ku List Price
Starting From $1.93

Part Details

  • Low input offset voltage: 125 µV (maximum)
  • Low input offset voltage drift
    • 0.2 µV/°C (typical)
    • 1.5 µV/°C (maximum)
  • Ultralow supply current: 500 µA per amplifier
  • Fully specified at VS = 3 V, 5 V, ±5 V
  • High speed performance
    • −3 dB bandwidth: 105 MHz
    • Slew rate: 160 V/µs
    • Settling time to 0.1%: 35 ns
  • Rail-to-rail outputs
  • See data sheet for additional features
ADA4805-2-EP supports defense and aerospace applications (AQEC standard)
  • Download the ADA4805-2-EP data sheet (pdf)
  • Extended industrial temperature range (−55°C to +125°C)
  • Controlled manufacturing baseline
  • 1 assembly/test site
  • 1 fabrication site
  • Enhanced product change notification
  • Qualification data available upon request
  • V62/16621 DSCC Drawing Number
ADA4805-2
Dual, 0.2 µV/°C Offset Drift, 105 MHz Low Power, Low Noise, Rail-to-Rail Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADA4805

Precision ADC Driver Tool

The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input

Open Tool

OpAmp Error Budget Calculator

An online tool to illustrate range, gain and accuracy issues with Op Amp.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
AMC-ADA4805-2ARMZ

Amplifier Mezzanine Card for ADA4805-2

Features and Benefits

  • Enables quick breadboarding and prototyping
  • User defined circuit configuration
  • Easy connection to other ADC evaluation boards

Product Details

The Analog Devices, Inc., amplifier mezzanine card (AMC) analog-to-digital converter (ADC) driver evaluates the performance of amplifiers in 8-lead, single and dual SOIC, 6-lead single SOT23, 8-lead dual MSOP, and 16-lead LFCSP packages. This add on board can be inserted on ADC evaluation boards using its 7-pin header. Figure 1 shows the AMC mounted on an Analog Devices, Inc., ADC evaluation board.

The AMC can support any of Analog Devices operational amplifiers and ADC drivers in different packages. The user can configure the ADC driver as a Sallen-Key low-pass, high-pass, or band-pass filter, as a multiple feedback low-pass, high-pass, or band-pass filter, or as an inverting and noninverting operational amplifier. The user can also configure the AMC to drive a single-ended, fully differential, or a single-ended signal to a differential ADC.

Optimized power and ground planes ensure low noise and high speed operation. Component placement and power supply bypassing are optimized for maximum circuit flexibility and performance. The AMC evaluation board accepts 0402 or 0603 surface mount technology (SMT) components, 1206 bypass capacitors, and 2.54 mm headers.

All components are placed on the primary side. No components are placed on the secondary side.

eval board
EVAL-HSAMP-2

Universal Evaluation Board for Dual High Speed Operational Amplifiers

Product Details

The Universal Dual High Speed Amplifier Evaluation Boards are bare boards that enables users to quickly prototype a variety of amplifier circuits, which minimizes risk and reduces time to market. These boards are all RoHs Compliant. See ordering guide below on what board to order by lead count and package.

Resources

AMC-ADA4805-2ARMZ
Amplifier Mezzanine Card for ADA4805-2
EVAL-HSAMP-2
Universal Evaluation Board for Dual High Speed Operational Amplifiers

Latest Discussions

No discussions on ADA4805-2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed