ADA4530-1

RECOMMENDED FOR NEW DESIGNS

Femtoampere Input Bias Current Electrometer Amplifier

Part Models
3
1ku List Price
Starting From $13.42

Part Details

  • Low input bias current
    • ±20 fA maximum at TA = 25°C (guaranteed at production test)
    • ±20 fA maximum at −40°C < TA < +85°C
    • ±250 fA maximum at −40°C < TA < +125°C (guaranteed at production test)
  • Low offset voltage: 50 μV maximum over specified CMRR range
  • Offset voltage drift: ±0.13 μV/°C typical, ±0.5 μV/°C maximum
  • Integrated guard buffer with 100 μV maximum offset
  • Low voltage noise density: 14 nV/√Hz at 10 kHz
  • Wide bandwidth: 2 MHz unity-gain crossover
  • Supply voltage: 4.5 V to 16 V (±2.25 V to ±8 V)
  • Operating temperature: −40°C to +125°C
  • Long-term offset voltage drift (10,000 hours): 0.5 μV typical
  • Temperature hysteresis: 1.5 μV typical
ADA4530-1
Femtoampere Input Bias Current Electrometer Amplifier
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Modal heading
Modify Design LTspice Simulation
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADA4530
  • ADA4530-1

SPICE Model 1

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Signal Chain Designer - BETA

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADA4530-1

ADA4530-1 Evaluation Board

Features and Benefits

  • Footprint for ADA4530-1 8-lead SOIC package
  • Footprints for passive components
  • Available in buffer or transimpedance configuration
  • Easy modifications to other standard configurations
  • Guard ring to minimize leakage current
  • Assembled with metal shields
  • Enables quick prototyping
  • Easy connection to test equipment

Product Details

The ADA4530-1R-EBZ is an evaluation board for the ADA4530-1 offered in an 8-lead SOIC package. The ADA4530-1R-EBZ is a 4-layer printed circuit board (PCB) designed to minimize leakage currents with its guard ring features for femtoampere input bias current (IB) measurement.

The ADA4530-1R-EBZ is available in two default configurations: buffer (ADA4530-1R-EBZ-BUF) and transimpedance (ADA4530-1R-EBZ-TIA). Both boards are populated with the necessary passive components, banana jacks/terminal blocks for supply voltages, BNC/terminal blocks for the output voltage, multiple test pins, and metal shields. All components are placed on the primary side with the exception of the triaxial (triax)/coaxial (coax) input connector (J1) and SHIELD3.

The ADA4530-1R-EBZ also has unpopulated resistor and capacitor pads that allows quick prototyping with different configurations, such as noninverting gain and inverting gain.

Specifications for the ADA4530-1 are provided in the ADA4530-1 data sheet available from Analog Devices, Inc. The ADA4530-1 data sheet and the AN-1373 Application Note should be consulted in conjunction with this user guide when using the evaluation board.

Figure 1 shows the top view of the evaluation board, and Figure 2 shows the bottom view. For more views of the evaluation board images, see the ADA4530-1R-EBZ Evaluation Board Photographs section.

EVAL-ADA4530-1
ADA4530-1 Evaluation Board

Reference Designs

Femtoampere Measurement System Functional Diagram
CN0407 Circuits from the lab

Ultrahigh Sensitivity Femtoampere Measurement Platform

Features and Benefits

  • Femtoampere measurements
  • Electrometer grade input amplifier
  • 20fA maximum input bias current @ 85°C
  • 24-bit sigma delta ADC

Part Used


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2014-07-24 01:25
    sample_iTunes
  • lazy blur
    VIDEO · 2017-04-07 01:20
    Valeria
  • lazy blur
    VIDEO · 2014-02-11 01:44
    AnalogDevices-F04
CN0407
Ultrahigh Sensitivity Femtoampere Measurement Platform

Latest Discussions

No discussions on ADA4530-1 yet. Have something to say?

Start a Discussion on EngineerZone®