ADA4177-1

RECOMMENDED FOR NEW DESIGNS

OVP and EMI Protected, Precision, Low Noise and Bias Current Single Op Amp

Part Models
6
1ku List Price
Starting From $1.01

Part Details

  • Low offset voltage: 60 μV maximum at 25°C (8-lead and 14-lead SOIC)
  • Low offset voltage drift: 1 μV/°C maximum (8-lead and 14-lead SOIC)
  • Low input bias current: 1 nA maximum at 25°C
  • Low voltage noise density: 8 nV/√Hz typical at 1 kHz
  • Large signal voltage gain (AVO): 100 dB minimum over full supply voltage and operating temperature
  • Input overvoltage protection to 32 V above and below the supply voltage rail
  • Integrated EMI filter
    • 70 dB typical rejection at 1000 MHz
    • 90 dB typical rejection at 2400 MHz
  • Rail-to-rail output swing
  • Low supply current: 500 μA typical per amplifier
  • Wide bandwidth
    • Gain bandwidth product (AV = 100): 3.5 MHz typical
    • Unity-gain crossover (AV = 1): 3.5 MHz typical
    • −3 dB bandwidth (AV = 1): 6 MHz typical
  • Dual-supply operation
    • Specified at ±5 V to ±15 V, operates over ±2.5 V to ±18 V
  • Unity-gain stable
  • No phase reversal
  • Long-term offset voltage drift (10,000 hours): 2 μV typical
  • Temperature hysteresis: 2 μV typical
ADA4177-1

OVP and EMI Protected, Precision, Low Noise and Bias Current Single Op Amp

Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADA4177
  • ADA4177-1
  • ADA4177-2
  • ADA4177-4

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

OpAmp Error Budget Calculator

An online tool to illustrate range, gain and accuracy issues with Op Amp.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-OPAMP-1

EVAL-OPAMP-1 Evaluation Board

Product Details

The Universal Precision Op Amp Evaluation Boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-1KSZ (Single 5-Lead SC70) KS-5
  • EVAL-PRAOPAMP-1RJZ (Single 5-Lead SOT 23) RJ-5
  • EVAL-PRAOPAMP-1RMZ (Single 8-Lead MSOP) RM-8
  • EVAL-PRAOPAMP-1RZ (Single 8-Lead SOIC) R-8

EVAL-OPAMP-1
EVAL-OPAMP-1 Evaluation Board

Latest Discussions

No discussions on ADA4177-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed