ADA4098-1

RECOMMENDED FOR NEW DESIGNS

50 V, 1 MHz, 165 μA, Robust, Over-The-Top Precision Op Amp

Part Models
3
1ku List Price
Starting From $1.99
Viewing:

Part Details

  • Ultrawide common-mode input range: −VS − 0.1 V to −VS + 70 V
  • Wide power supply voltage range: +3 V to +50 V (to ±25 V for PSRR)
  • Low power supply current: 165 μA per channel (typical)
  • Low input offset voltage: ±35 μV maximum
  • Low input offset voltage drift: ±0.5 μV/°C maximum (B grade)
  • Low input voltage noise
    • 1/f noise corner: 6 Hz typical
    • 400 nV p-p typical at 0.1 Hz to 10 Hz
    • 17 nV/√Hz typical at 100 Hz
  • High speed
    • GBP: 1.05 MHz typical for fTEST = 2.5 kHz
    • Slew rate: 0.85 V/μs typical at ΔVOUT = 25 V
  • Low power supply current shutdown: 20 μA maximum
  • Low input offset current: ±700 pA maximum
  • Large signal voltage gain: 126 dB minimum for ΔVOUT = 3.5 V
  • CMRR: 120 dB minimum at VCM = −0.1 V to +70 V
  • PSRR: 123 dB minimum at VSY = +3 V to ±25 V
  • Input overdrive tolerant with no phase reversal
  • ±3 kV HBM and ±1.25 kV FICDM
  • Wide temperature range: −55°C to +150°C (H grade)
ADA4098-1
50 V, 1 MHz, 165 μA, Robust, Over-The-Top Precision Op Amp
ADA4098-1/ADA4098-2 Application Circuit ADA4098-1 Pin Configuration ADA4098-1 ADA4098-1-Figure 2 ADA4098-1-Figure 14 ADA4098-1-Figure 53
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADA4098-1
  • ADA4098-2

Signal Chain Designer - BETA

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADA4098-1

Evaluating the ADA4098-1 50 V, 1 MHz, 165 μA, Robust, Over-The-Top Precision Op Amp

Features and Benefits

  • Fully featured evaluation board for the ADA4098-1
  • Enables efficient prototyping
  • User defined circuit configuration
  • Simplified connection to test equipment and other circuits

Product Details

The EVAL-ADA4098-1HUJZ evaluates the ADA4098-1 6-lead, thin small outline transistor (TSOT), robust Over-The-Top precision operational amplifier (op amp). The EVAL-ADA4098-1HUJZ is a prepopulated board using a gain of 1 configuration.

The EVAL-ADA4098-1HUJZ design allows simplified and efficient use. The EVAL-ADA4098-1HUJZ has edge mounted Subminiature Version A (SMA) connectors on the inputs and outputs to allow efficient connection to test equipment or other circuits. Bulk test points are also incorporated as an alternative option to be used for the inputs and outputs. The optimized EVAL-ADA4098-1HUJZ ground plane, component placement, and power supply allow maximum circuit flexibility and performance. The EVAL-ADA4098-1HUJZ combines surface-mount technology (SMT) with almost all 0805 size components to provide simplified installation and the option to replace and solder when needed, except for the bypass capacitors (C1 to C4) that are fixed 0603 sized. The EVAL-ADA4098-1HUJZ also has unpopulated resistor and capacitor pads that provide the user with options and flexibility to implement different application circuits and configurations.

Refer to the ADA4098-1 data sheet for full specifications, details on device operation, and application circuit configurations. Consult the data sheet in conjunction with the user guide when using the EVAL-ADA4098-1HUJZ.

EVAL-ADA4098-1
Evaluating the ADA4098-1 50 V, 1 MHz, 165 μA, Robust, Over-The-Top Precision Op Amp
EVAL-ADA4098-1HUJZ Evaluation Board EVAL-ADA4098-1HUJZ Evaluation Board - Top View EVAL-ADA4098-1HUJZ Evaluation Board - Bottom View

Latest Discussions

No discussions on ada4098-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed