ADA4097-2

RECOMMENDED FOR NEW DESIGNS

50 V, 130 kHz, 32.5 μA per Channel, Robust, Over-The-Top, Precision Op Amp

Part Models
10
1ku List Price
Starting From $2.93

Part Details

  • Ultrawide common-mode input range: −VS − 0.1 V to −VS + 70 V
  • Wide power supply voltage range: +3 V to +50 V (to ±25 V for PSRR)
  • Low power supply current: 32.5 μA (typical)
  • Low input offset voltage: ±60 μV maximum
  • Low input offset voltage drift: ±1 μV/°C maximum (B grade)
  • Low input voltage noise
  • 6 Hz typical 1/f noise corner
  • 1000 nV p-p typical at 0.1 Hz to 10 Hz
  • GBP: 130 kHz typical for fTEST = 250 Hz
  • Slew rate: 0.1 V/μs typical at ΔVOUT = 4 V
  • Low power supply current shutdown: 20 μA maximum
  • Low input offset current: ±300 pA maximum
  • Large signal voltage gain: 120 dB minimum for ΔVOUT = 3.5 V
  • CMRR: 120 dB minimum at VCM = −0.1 V to +70 V
  • PSRR: 123 dB minimum at VSY = +3 V to ±25 V
  • Input overdrive tolerant with no phase reversal
  • ±2 kV HBM and ±1.25 kV FICDM
  • Wide temperature range: −55°C to +150°C (H grade)
  • Shutdown feature available for single 6-lead TSOT and dual 10-lead LFCSP packages
ADA4097-2
50 V, 130 kHz, 32.5 μA per Channel, Robust, Over-The-Top, Precision Op Amp
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADA4097-1
  • ADA4097-2

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Signal Chain Designer - BETA

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADA4097-2

Evaluating the ADA4097-2 50 V, 130 kHz, 32.5 μA per Channel, Robust, Over-The-Top Precision Op Amp

Features and Benefits

  • Fully featured evaluation board for the ADA4097-2
  • Enables efficient prototyping
  • User defined circuit configuration
  • Simplified connection to test equipment and other circuits

Product Details

The EVAL-ADA4097-2EBZ evaluates the ADA4097-2 10-lead, lead frame chip scale package (LFCSP), robust Over-The-Top™ precision operational amplifier (op amp). The EVAL-ADA4097-2EBZ is a prepopulated board using a gain of 1 configuration.

The EVAL-ADA4097-2EBZ design allows simplified and efficient use. The EVAL-ADA4097-2EBZ has edge-mounted Subminiature Version A (SMA) connectors on the inputs and outputs to allow efficient connection to test equipment or other circuits. Bulk test points are also incorporated as an alternative option to be used for the inputs and outputs. The optimized EVAL-ADA4097-2EBZ ground plane, component placement, and power supply allow maximum circuit flexibility and performance. The EVAL-ADA4097-2EBZ uses a combination of surface-mount technology (SMT) with majority of components in 0603 case size, except for the 10 μF bypass capacitors (C1 and C4). The EVAL-ADA4097-2EBZ also has unpopulated resistor and capacitor pads that provide the user with options and flexibility to implement different application circuits and configurations.

Figure 1 in the user guide shows the primary side of the EVAL-ADA4097-2EBZ, and Figure 2 shows the secondary side of the EVAL-ADA4097-2EBZ.

Refer to the ADA4097-2 data sheet for full specifications, details on the device operation, and application circuit configurations. Consult the data sheet in conjunction with the user guide when using the EVAL-ADA4097-2EBZ.

EVAL-ADA4097-2
Evaluating the ADA4097-2 50 V, 130 kHz, 32.5 μA per Channel, Robust, Over-The-Top Precision Op Amp

Latest Discussions

No discussions on ADA4097-2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed