AD9542

RECOMMENDED FOR NEW DESIGNS

Dual DPLL, Quad Input, 10 Output, Multiservice Line Card Clock Translator and Jitter Cleaner

Part Models
2
1ku List Price
Starting From $9.61
Viewing:

Part Details

  • Dual DPLL synchronizes 2 kHz to 750 MHz physical layer clocks providing frequency translation with jitter cleaning of noisy references
  • Complies with ITU-T G.8262 and Telcordia GR-253
  • Supports Telcordia GR-1244, ITU-T G.812, G.813, G.823, G.824, and G.825
  • Continuous frequency monitoring and reference validation for frequency deviation as low as 50 ppb
  • Both DPLLs feature a 24-bit fractional divider with 24-bit programmable modulus
  • Programmable digital loop filter bandwidth: 10−4 Hz to 1850 Hz
  • Automatic and manual holdover and reference switchover, providing zero delay, hitless, or phase buildout operation
  • Programmable priority-based reference switching with manual, automatic revertive, and automatic nonrevertive modes supported
  • 5 pairs of clock output pins with each pair useable as differential LVDS/HCSL/CML or as 2 single-ended outputs (1 Hz to 500 MHz)
  • 2 differential or 4 single-ended input references
  • Crosspoint mux interconnects reference inputs to PLLs
  • Supports embedded (modulated) input/output clock signals
  • Fast DPLL locking modes
  • Provides internal capability to combine the low phase noise of a crystal resonator or crystal oscillator with the frequency stability and accuracy of a TCXO or OCXO
  • External EEPROM support for autonomous initialization
  • Single 1.8 V power supply operation with internal regulation
  • Built in temperature monitor/alarm and temperature compensation for enhanced zero delay performance
AD9542
Dual DPLL, Quad Input, 10 Output, Multiservice Line Card Clock Translator and Jitter Cleaner
AD9542-fbl-v2 AD9542 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1


Evaluation Kits

eval board
EVAL-AD9542

AD9542 Evaluation Board

Features and Benefits

  • Simple power connection using 6V wall adapter and on-board LDO voltage regulators.
  • 10 ac-coupled single-ended (differential signal recombined via a balun) output SMA connectors, with user-configurable output termination for HCSL, CML, or LVDS-compatible (default).
  • 4 configurable reference inputs, selectable between a single ended to differential reference input SMA connector.
  • 1 ac-coupled single-ended input SMA connector for system clock.
  • Pin programmable, power on ready configurability.
  • Status LEDs.
  • USB connection to PC.
  • Microsoft Windows-based evaluation software with simple graphical user interface via an ACE plug-in module

Product Details

The AD9542 evaluation board is a compact, easy-to-use platform for evaluating all features of the AD9542 dual digital PLL, synchronizer, and jitter cleaner. The AD9542 provides high-precision, multi-output clock generator functions, along with two on-chip jitter cleaning digital PLL cores. PLL0 and PLL1 are optimized for high performance synchronous clocking applications such as Synchronous Ethernet, OTN, and next generation wireless baseband protocols. The PLLs are fully configurable via serial port control as well as configurable via an external EEPROM for power on ready configurations.


The AD9542 can output up to 5 differential (or 10 single-ended) clock signals, plus two single-ended clocks driven by a mix of two high performance digital PLLs. 10 total outputs and 4 reference inputs are accessible on the evaluation board.


The output differential transmission line pairs use 50Ω single ended characteristic impedance and are connected to standard edge launch SMA connectors. The AD9542/PCBZ has a fully configurable power supply to allow the user to evaluate the AD9542 while being powered directly by a step down switching regulator or external LDOs. The AD9542 evaluation board uses RoHS-compliant FR-4 material. For convenience, detailed information from the AD9542 Datasheet has been included here. Use this user guide in conjunction with the datasheet that has been provided by ADI.

eval board
AD-JUPITER-EBZ

Software-Defined Radio

Features and Benefits

  • RF/SDR
    • ADRV9002 transceiver
    • 2 x receiver, 2 x transmitter
    • LO frequency range 30 MHz to 6 GHz
    • 12 kHz to 40 MHz frequency bandwidth
    • Sampling rate 12 kSPS to 61.44 MSPS
  • External Device Clock Input
  • External MCS Input
  • RF Front-end
  • Processing System
    • Zynq UltraScale+ MPSoC XCZU3EG
      • ARM Cortex-A53 1.5 GHz
      • ARM Cortex-R5 500 MHz
      • Mali-400 MP2 graphic processor
      • Programmable logic 154 k
    • DDR4 – 2 GB (x32)
    • Boot source
      • SD card 3.0
      • Flash memory 128 MB
    • User Interfaces
      • USB 3.1 Gen 1 – Type C
        • Upstream Facing Port (UFP)
        • Downstream Facing Port (DFP)
        • USB 2.0 compatible
    • Ethernet 1000BASE-T RGMII
    • Display Port v1.2 (2 lanes, 5.4 Gbps)
    • SATA 3
    • USB (micro) debug interface
    • 16 GPIOs (3V3 LVCMOS)
  • Power Sources
    • USB Type-C (power only)
      • Power Sink 5V, 9V/3A
    • USB Type-C (data)
      • Power Sink 5V/3A
      • Power Source 5V/0.9 A
    • 802.3at POE compliant, 25.5 W Type2 (POE+)

Product Details

The AD-JUPITER-EBZ is a versatile software-defined platform based on Analog Devices ADRV9002 and Xilinx Zynq UltraScale+ MPSoC. The ADRV9002 is a new generation RF transceiver that has dual-channel transmitters, dual-channel receivers covering a frequency range of 30 MHz to 6 GHz. This device has a high-quality RF linearity performance and a set of advanced features like fast profiles switching, flexible power vs. performance configuration, fast frequency hopping, multi-chip synchronization, and digital pre-distortion (DPD) for narrow and wide band waveform.

The evaluation platform includes XCZU3EG processing device that has a wide range of interfaces, making the system capable of local processing or streaming to a remote host. It comes integrated in a self-contained ruggedized aluminum case, which gives flexibility in evaluating and prototyping across different environments.

APPLICATIONS

  • Aerospace and Defense
  • Communications
  • Advanced Education

EVAL-AD9542
AD9542 Evaluation Board
AD9545ANGLE-web AD9545BOTTOM-web AD9545TOP-web
AD-JUPITER-EBZ
Software-Defined Radio
AD-JUPITER-EBZ Board Photo Angle View AD-JUPITER-EBZ Board Photo Top View AD-JUPITER-EBZ Board Photo Back View AD-JUPITER-EBZ Block Diagram

Latest Discussions

Recently Viewed