AD9246S
PRODUCTIONAerospace 14-Bit, 125 MSPS, 1.8 V Analog-to-Digital Converter
- Part Models
- 2
- 1ku List Price
- Starting From $1926.00
Part Details
- 1.8 V analog supply operation
- 1.8 V to 3.3 V output supply
- SNR = 71.7 dBc (72.7 dBFS) to 70 MHz input
- SFDR = 85 dBc to 70 MHz input
- Low power: 395 mW @ 125 MSPS
- Differential input with 650 MHz bandwidth
- On-chip voltage reference and sample-and-hold amplifier
- DNL = ±0.4 LSB
- Flexible analog input: 1 V p-p to 2 V p-p range
- Offset binary, Gray code, or twos complement data format
- Data output clock and clock duty cycle stabilizer
- Serial port control
- Built-in selectable digital test pattern generation
- Programmable clock and data alignment
The AD9246S is a monolithic, single 1.8 V supply, 14-bit, 125 MSPS analog-to-digital converter (ADC), featuring a high performance sample-and-hold amplifier (SHA) and on-chip voltage reference. The product uses a multistage differential pipeline architecture with output error correction logic to provide 14-bit accuracy at 125 MSPS data rates and guarantees no missing codes over the full operating temperature range.
The wide bandwidth, truly differential SHA allows a variety of user-selectable input ranges and offsets, including single-ended applications. It is suitable for multiplexed systems that switch full-scale voltage levels in successive channels and for sampling single-channel inputs at frequencies well beyond the Nyquist rate. Combined with power and cost savings over previously available ADCs, the AD9246S is suitable for applications in communications, imaging, and medical ultrasound.
A differential clock input controls all internal conversion cycles. A duty cycle stabilizer (DCS) compensates for wide variations in the clock duty cycle while maintaining excellent overall ADC performance. The digital output data is presented in offset binary, Gray code, or twos complement formats. A data output clock (DCO) is provided to ensure proper latch timing with receiving logic.
The AD9246S is available in a 48-lead Quad flat pack and is specified over temperature range of −55°C to +125°C.
Product Highlights
- The AD9246S operates from a single 1.8 V power supply and features a separate digital output driver supply to accommodate 1.8 V to 3.3 V logic families.
- The patented SHA input maintains excellent performance for input frequencies up to 225 MHz.
- The clock DCS maintains overall ADC performance over a wide range of clock pulse widths.
- A standard serial port interface supports various product features and functions, such as data formatting (offset binary, twos complement, or Gray coding), enabling the clock DCS, power-down, and voltage reference mode.
- The AD9246S is pin-compatible with the AD9233, allowing a simple migration from 12 bits to 14 bits
Applications
- Ultrasound equipment
- IF sampling in communications receivers IS-95, CDMA-One, IMT-2000
- Battery-powered instruments
- Hand-held scopemeters
- Low cost digital oscilloscopes
Documentation
Data Sheet 1
Evaluation Design File 1
High Dose Rate Radiation Reports 1
Single Event Effects Radiation Reports 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
5962R1422701VXC | CERAMIC QUAD FLAT PACK | ||
AD9246AF-EMX | CER. FLATPACK WITH LEADS |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jul 30, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
5962R1422701VXC | PRODUCTION | |
AD9246AF-EMX | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.