AD9172

New developments in high speed converters can improve performance in your wideband design while simplifying RF signal path.
Learn MoreAD9172
RECOMMENDED FOR NEW DESIGNSDual, 16-Bit, 12.6 GSPS RF DAC with Channelizers
- Part Models
- 2
- 1ku List Price
- Starting From $282.48
Viewing:
Part Details
- Supports multiband wireless applications
- 3 bypassable, complex data input channels per RF DAC
- 1.54 GSPS maximum complex input data rate per input channel
- 1 independent NCO per input channel
- Proprietary, low spurious and distortion design
- 2-tone intermodulation distortion (IMD) = −83 dBc at 1.8 GHz, −7 dBFS/tone RF output
- Spurious free dynamic range (SFDR) <−80 dBc at 1.8 GHz, −7 dBFS RF output
- Flexible 8-lane, 15.4 Gbps JESD204B interface
- Supports single-band and multiband use cases
- Supports 12-bit high density mode for increased data throughput
- Multiple chip synchronization
- Supports JESD204B Subclass 1
- Selectable interpolation filter for a complete set of input data rates
- 1×, 2×, 3×, 4×, 6×, and 8× configurable data channel interpolation
- 1×, 2×, 4×, 6×, 8×, and 12× configurable final interpolation
- Final 48-bit NCO that operates at the DAC rate to support frequency synthesis up to 6 GHz
- Transmit enable function allows extra power saving and downstream circuitry protection
- High performance, low noise PLL clock multiplier
- Supports 12.6 GSPS DAC update rate
- Observation ADC clock driver with selectable divide ratios
- Low power
- 2.55 W at 12 GSPS, dual channel mode
- 10 mm × 10 mm, 144-ball BGA_ED with metal enhanced thermal lid, 0.80 mm pitch
The AD9172 is a high performance, dual, 16-bit digital-to-analog converter (DAC) that supports DAC sample rates to 12.6 GSPS. The device features an 8-lane, 15 Gbps JESD204B data input port, a high performance, on-chip DAC clock multiplier, and digital signal processing capabilities targeted at single-band and multiband direct to radio frequency (RF) wireless applications.
The AD9172 features three complex data input channels per RF DAC that are bypassable. Each data input channel includes a configurable gain stage, an interpolation filter, and a channel numerically controlled oscillator (NCO) for flexible, multiband frequency planning. The device supports up to a 1.5 GSPS complex data rate per input channel and is capable of aggregating multiple complex input data streams up to a maximum complex data rate of 1.5 GSPS. Additionally, the AD9172 supports ultrawide bandwidth modes bypassing the channelizers to provide maximum data rates of up to 3.08 GSPS (with 16-bit resolution) and 4.1 GSPS (with 12-bit resolution).
The AD9172 is available in a 144-ball BGA_ED package.
PRODUCT HIGHLIGHTS
- Supports single-band and multiband wireless applications with three bypassable complex data input channels per RF DAC at a maximum complex input data rate of 1.5 GSPS. One independent NCO per input channel.
- Ultrawide bandwidth channel bypass modes supporting up to 3 GSPS data rates with 16-bit resolution and 4 GSPS with 12-bit resolution.
- Low power dual converter decreases the amount of power consumption needed in high bandwidth and multichannel applications.
APPLICATIONS
- Wireless communications infrastructure
- Multiband base station radios
- Microwave/E-band backhaul systems
- Instrumentation, automatic test equipment (ATE)
- Radars and jammers
Documentation
Data Sheet 1
User Guide 2
Technical Articles 4
Product Highlight 1
Video 6
3rd Party Solutions 2
Device Drivers 2
Product Highlight 1
Thought Leadership Page 1
Analog Dialogue 3
Webcast 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD9172BBPZ | 144 ball (10x10x1.71 w/6.6 mm EP) | ||
AD9172BBPZRL | 144 ball (10x10x1.71 w/6.6 mm EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 22, 2021 - 19_0097 CANCELLED: Data Sheet and Die Revision for AD9171/AD9172/AD9173 |
||
AD9172BBPZ | PRODUCTION | |
AD9172BBPZRL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
AD917x API - Download Source Code Package 2
Evaluation Software 1
JESD204x Frame Mapping Table Generator
The JESD204x Frame Mapping Table Generator tool consists of two Windows executables that will allow the user to input any valid combination of JESD204x parameters (L, M, F, S, NP) in order to output a .csv file that illustrates the frame mapping of the JESD204x mode in table format. There is an executable that allows the user to input a single JESD204x mode and another, that allows the user to input the parameters for multiple JESD204x modes in a specified .csv format in order to output a .csv file that illustrates the frame mapping of each of the JESD204x modes that were input into separate tables.
Can't find the software or driver you need?
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Clock Generation Devices 2 | ||
HMC7044 | RECOMMENDED FOR NEW DESIGNS | High Performance, 3.2 GHz, 14-Output Jitter Attenuator with JESD204B and JESD204C Support |
LTC6952 | LAST TIME BUY | Ultralow Jitter, 4.5GHz PLL with 11 Outputs and JESD204B / JESD204C Support |
Phase Locked Loop with Integrated VCO 1 | ||
ADF4377 | RECOMMENDED FOR NEW DESIGNS | Microwave Wideband Synthesizer with Integrated VCO |
Tools & Simulations
ADIsimPLL™
ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.
Open ToolDAC Companion Transport Layer RTL Code Generator
These command line executable tool generates a Verilog module which implements the JESD204 transmitter transport layer. The user specifies in a configuration file one or more modes to be supported by the transport layer module. These modes are defined as a set of JESD204 parameter values: L, M, F, S, N', and CF. The transport layer converts JESD204 lane data output from a JESD204 link layer IP to a data bus with a fixed width, containing interleaved virtual converter samples. Both JESD204B and JESD204C link layers are supported.
Open ToolAD917X Remote Evaluation Tool
This tool gives users access to a live evaluation board in an Analog Devices lab, connected to a Keysight PXA spectrum analyzer and an ADS8-V1EBZ. The user is able to run tests on this remote lab bench to evaluate the AD9171/2/3 performance at any time, day or night. It is a great way to check performance of the product before and after purchase of an evaluation board, as well as to compare performance to a user-designed board.
Open ToolS-Parameter 1
IBIS Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.