AD7616
PRODUCTION16-Channel DAS with 16-Bit, Bipolar Input, Dual Simultaneous Sampling ADC
- Part Models
- 2
- 1ku List Price
- Starting From $14.71
Part Details
- 16-channel, dual, simultaneously sampled inputs
- Independently selectable channel input ranges
- True bipolar: ±10 V, ±5 V, ±2.5 V
- Single 5 V analog supply and 2.3 V to 3.6 V VDRIVE supply
- Fully integrated data acquisition solution
- Analog input clamp protection
- Input buffer with 1 MΩ analog input impedance
- First-order antialiasing analog filter
- On-chip accurate reference and reference buffer
- Dual 16-bit successive approximation register (SAR) ADC
- Throughput rate: 2 × 1 MSPS
- Oversampling capability with digital filter
- Flexible sequencer with burst mode
- Flexible parallel/serial interface
- SPI/QSPI/MICROWIRE/DSP compatible
- Optional cyclic redundancy check (CRC) error checking
- Hardware/software configuration
- Performance
- 92 dB SNR at 500 kSPS (2× oversampling)
- 90.5 dB SNR at 1 MSPS
- −103 dB THD
- ±1 LSB INL (typical), ±0.99 LSB DNL (maximum)
- 8 kV ESD rating on analog input channels
- On-chip self detect function
- 80-lead LQFP package
The AD7616 is a 16-bit, DAS that supports dual simultaneous sampling of 16 channels. The AD7616 operates from a single 5 V supply and can accommodate ±10 V, ±5 V, and ±2.5 V true bipolar input signals while sampling at throughput rates up to 1 MSPS per channel pair with 90.5 dB SNR. Higher SNR performance can be achieved with the on-chip oversampling mode (92 dB for an oversampling ratio (OSR) of 2).
The input clamp protection circuitry can tolerate voltages up to ±21 V. The AD7616 has 1 MÙ analog input impedance, regardless of sampling frequency. The single-supply operation, on-chip filtering, and high input impedance eliminate the need for driver op amps and external bipolar supplies.
The device contains analog input clamp protection, a dual, 16-bit charge redistribution SAR analog-to-digital converter (ADC), a flexible digital filter, a 2.5 V reference and reference buffer, and high speed serial and parallel interfaces.
The AD7616 is serial peripheral interface (SPI)/QSPI™/DSP/ MICROWIRE compatible
Applications
- Power line monitoring
- Protective relays
- Multiphase motor control
- Instrumentation and control systems
- Data acquisition systems (DASs)
Documentation
Data Sheet 1
User Guide 1
Application Note 2
Product Highlight 1
Device Drivers 2
Product Highlight 1
Rarely Asked Question Page 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD7616BSTZ | 80-Lead LQFP (14mm x 14mm) | ||
AD7616BSTZ-RL | 80-Lead LQFP (14mm x 14mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Dec 7, 2016 - 16_0034 Assembly Relocation of Select LQFP,LQFP_EP,MQFP,TQFP,TQFP_EP Products to Stats ChipPAC China Jiangyin |
||
AD7616BSTZ | PRODUCTION | |
AD7616BSTZ-RL | PRODUCTION | |
Dec 7, 2016 - 16_0033 Assembly Relocation to Stats ChipPAC Jiangyin and Test Transfer to Stats ChipPAC Singapore of Select QFP Products |
||
AD7616BSTZ | PRODUCTION | |
AD7616BSTZ-RL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 2
Evaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
IBIS Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.