AD7384-4
RECOMMENDED FOR NEW DESIGNSPseudo Differential Input, Quad, 4 MSPS Simultaneous Sampling, 14-Bit, SAR ADC
- Part Models
- 3
- 1ku List Price
- Starting From $20.75
Part Details
- 16-bit and 14-bit ADC family
- Quad simultaneous sampling
- Pseudo differential analog inputs
- High throughput rate: 4 MSPS
- SNR: 86.7 dB (typical) at VREF = 3.3 V (AD7383-4)
- On-chip oversampling function
- SNR: 91 dB (typical) with OSR = 8×, RES = 1
- 2-bit resolution boost
- Out of range indicator (ALERT)
- INL: 3.8 LSBs (maximum)
- High speed serial interface
- Temperature range: −40°C to +125°C
- 24-lead, 4 mm × 4 mm LFCSP
The 16-bit AD7383-4 and 14-bit AD7384-4 are pin-compatible, quad, simultaneous sampling, high speed, successive approximation register (SAR), analog-to-digital converters (ADCs) operating from a 3.0 V to 3.3 V power supply with throughput rates up to 4 MSPS. The analog input type is a pseudo differential and is sampled and converted on the falling edge of CS.
The AD7383-4/AD7384-4 have on-chip oversampling blocks to improve dynamic range and reduce noise at lower bandwidths. The oversampling boosts up to two bits of added resolution. A buffered internal 2.5 V reference is included. Alternatively, an external reference up to 3.3 V can be used.
The conversion process and data acquisition use standard control inputs allowing easy interfacing to microprocessors or digital signal processors (DSPs). The conversion result can clock out simultaneously via 4-wire mode for faster throughput or via 1-wire serial mode when slower throughput is allowed. The devices are compatible with 1.8 V, 2.5 V, and 3.3 V interfaces using the separate logic supply.
The AD7383-4/AD7384-4 are available in a 24-lead, 4 mm × 4 mm LFCSP and a temperature range of −40°C to +125°C.
Applications
- Motor control position feedback
- Motor control current sense
- Data acquisition systems
- Erbium-doped fiber amplifier (EDFA) applications
- Inphase and quadrature demodulation
Product Highlights
- Quad simultaneous sampling and conversion.
- Pin-compatible product family.
- High 4 MSPS throughput rate.
- Space-saving 4 mm × 4 mm LFCSP.
- Integrated oversampling block to increase dynamic range, reduce noise, and reduce SCLK speed requirements.
- Pseudo differential analog inputs.
- Small sampling capacitor reduces amplifier drive burden.
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Device Drivers 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD7384-4BCPZ | 24-Lead LFCSP (4mm x 4mm x 0.55mm) | ||
AD7384-4BCPZ-RL | 24-Lead LFCSP (4mm x 4mm x 0.55mm) | ||
AD7384-4BCPZ-RL7 | 24-Lead LFCSP (4mm x 4mm x 0.55mm) |
This is the most up-to-date revision of the Data Sheet.
Evaluation Kits
Latest Discussions
No discussions on ad7384-4 yet. Have something to say?
Start a Discussion on EngineerZone®