AD736

PRODUCTION

Low Cost, Low Power, True RMS-to-DC Converter

Part Models
15
1ku List Price
Starting From $6.63

Part Details

  • Converts an ac voltage waveform to a dc voltage and then converts to the true rms, average rectified, or absolute value 200 mV rms full-scale input range (larger inputs with input attenuator)
  • High input impedance: 1012 Ω 
  • Low input bias current: 25 pA maximum
  • High accuracy: ±0.3 mV ± 0.3% of reading
  • RMS conversion with signal crest factors up to 5
  • Wide power supply range: +2.8 V, −3.2 V to ±16.5 V
  • Low power: 200 μA maximum supply current
  • Buffered voltage output
  • No external trims needed for specified accuracy
  • Related device: the AD737 features a power-down control with standby current of only 25 μA; the dc output voltage is negative and the output impedance is 8 kΩ
AD736
Low Cost, Low Power, True RMS-to-DC Converter
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
AD8436 RECOMMENDED FOR NEW DESIGNS Low Cost, Low Power, True RMS-to-DC Converter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-AD736

AD736 Evaluation Board

Product Details

As shipped, the board is configured for dual supplies and high impedance input. Optional jumper locations enable low impedance and dc input connections. Using the low impedance input (Pin 1) often enables higher input signals than otherwise possible. A dc connection enables an ac plus dc measurement, but care must be taken so that the opposite polarity input is not dc-coupled to ground. See AD736 data sheet available on-line for schematics and further details.

EVAL-AD736
AD736 Evaluation Board

Latest Discussions

Recently Viewed