AD8436

RECOMMENDED FOR NEW DESIGNS

Low Cost, Low Power, True RMS-to-DC Converter

Part Models
12
1ku List Price
Starting From $3.48

Part Details

  • Delivers true rms or average rectified value of ac waveform
    • Fast settling at all input levels
    • Accuracy: ±10 μV ± 0.25% of reading (B grade)
    • Wide dynamic input range 
      • 100 μV rms to 3 V rms (8.5 V p-p) full-scale input range 
      • Larger inputs with external scaling
    • Wide bandwidth:
      • 1 MHz for −3 dB (300 mV) 
      • 65 kHz for additional 1% error
    • Zero converter dc output offset
    • No residual switching products
    • Specified at 300 mV rms input 
    • Accurate conversion with crest factors up to 10 
    • Low power: 300 μA typical at ±2.4 V 
  • High-Z FET separately powered input buffer
    • RIN ≥ 1012 Ω, CIN ≤ 2 pF 
  • Precision dc output buffer 
  • Wide power supply voltage range
    • Dual: ±2.4 V to ±18 V; single: 4.8 V to 36 V
  • 4 mm × 4 mm LFCSP and 8 mm × 6 mm QSOP packages
  • ESD protected
AD8436
Low Cost, Low Power, True RMS-to-DC Converter
Ask a Question

Documentation

Learn More

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD8436

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-AD8436

AD8436 Evaluation Board

Product Details

The AD8436 evaluation board is fully assembled, tested and ready to use after the power and signal sources are connected. The AD8436-EVALZ offers many options, without sacrificing simplicity. The board is tested and shipped with a 10 μF averaging capacitor (CAVG), 3.3 μF low-pass filter capacitor (CLPF) and a 0.1 μF (CCF) capacitor to optimize crest factor performance. Please see AD8436 data sheet available on-line for complete details.

EVAL-AD8436
AD8436 Evaluation Board

Latest Discussions

Recently Viewed