AD7293

RECOMMENDED FOR NEW DESIGNS

12-Bit Power Amplifier Current Controller with ADC, DACs, Temperature and Current Sensors

Part Models
2
1ku List Price
Starting From $31.57
Viewing:

Part Details

  • 4 closed-loop power amplifier (PA) drain current controllers
  • Built-in PA protection, sequencing, and alert features
  • Compatible with both depletion mode and enhancement mode power amplifiers
  • Highly integrated
    • 4 uncommitted 12-bit analog-to-digital converter (ADC) inputs
      • ±0.5 LSB typical integral nonlinearity (INL)
    • Eight 12-bit voltage digital-to-analog converters (DACs)
      • 1.3 μs maximum settling
    • 4 high-side current sense amplifiers, ±0.1% gain error
    • 2 external temperature sensor inputs, ±1.1°C accuracy
    • Internal temperature sensor, ±1.25°C accuracy
    • 2.5 V on-chip reference
  • Flexible monitoring and control ranges
    • ADC input ranges: 0 V to 1.25 V, 0 V to 2.5 V, and 0 V to 5 V
    • Bipolar DAC ranges: 0 V to +5 V, −4 V to +1 V, and −5 V to 0 V
    • Bipolar DAC reset and clamping relative to VCLAMPx voltage
    • Unipolar DAC ranges: 0 V to 5 V, 2.5 V to 7.5 V, and 5 V to 10 V
    • Current sense gain: 6.25, 12.5, 25, 50, 100, and more
    • Adjustable closed-loop setpoint ramp time
  • High-side voltage current sensing
    • 4 current sense inputs
      • 4 V to AVSS + 60 V, ±200 mV input range
  • Small package and flexible interface
    • Serial port interface (SPI) with VDRIVE supporting 1.8 V, 3 V, and 5 V interfaces
    • 56-lead LFCSP
  • Temperature range: −40°C to +125°C
AD7293
12-Bit Power Amplifier Current Controller with ADC, DACs, Temperature and Current Sensors
AD7293 Functional Block Diagram AD7293 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Evaluation Kits

eval board
EVAL-AD7293

AD7293 Evaluation Board

Features and Benefits

  • Full featured evaluation board for AD7293
  • Graphical user interface (GUI) software with USB control 
  • Various link options

Product Details

The AD7293 is a 12-bit monitoring device with multichannel ADC, DACs, current sensors, and temperature sensors.

For full details on the AD7293, see the AD7293 data sheet and consult it when using the EVAL-AD7293SDZ. The configuration of the various link options is explained in the Evaluation Board Hardware section.

The EVAL-AD7293SDZ requires the EVAL-SDP-CB1Z board. The EVAL-AD7293SDZ interfaces to the USB port of the PC via the EVAL-SDP-CB1Z. Software that allows the user to easily program the AD7293 is available with the EVAL-AD7293SDZ.

EVAL-AD7293
AD7293 Evaluation Board
EVAL-AD7293SDZ_ANGLE-web EVAL-AD7293SDZ_BOTTOM-web EVAL-AD7293SDZ_TOP-web

Latest Discussions

Recently Viewed