AD7284

NOT RECOMMENDED FOR NEW DESIGNS

8-Channel, Li-Ion, Battery Monitoring System

Part Models
2
1ku List Price
Starting From $8.72

Part Details

  • 8 analog input channels, integrated secondary monitor
    • ±3 mV maximum cell voltage accuracy, TUE, 14-bit ADC
  • Very low measurement latency across 96 cells
  • Stack voltage measurement
    • ±16 mV typical battery stack voltage (TUE) accuracy
  • Cell balancing interface, with individually programmable on time
  • 4 auxiliary analog input channels, 14-bit ADC
    • Suitable for thermistor inputs and external diagnostics
    • Buffered reference output for ratiometric measurements
  • Internal temperature sensor
  • VDD operating range: 10 V to 40 V
  • On-chip 5 V regulator
  • Watchdog timer
  • IDD matching current: 100 μA
  • Robust, proprietary daisy-chain interface
  • SPI to host controller
  • CRC protection on read and write commands
  • 2 general-purpose outputs
  • 64-lead low profile quad flat package, exposed pad (LQFP_EP)
  • Junction temperature range: −30°C to +120°C
  • Qualified for automotive applications
AD7284

8-Channel, Li-Ion, Battery Monitoring System

Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-AD7284

AD7284 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD7284
  • Separate master and slave evaluation kits
  • Direct current daisy chain or isolated daisy-chain options
  • Master configuration kit
    • EVAL-SDP-CB1Z compatible
    • Standalone capability
    • Isolated power and interface
  • Slave configuration kit
    • To be used in conjunction with an AD7284 master evaluation kit
    • Direct interface to the AD7284 master board
    • Daisy-chain capability for chains of up to 20 devices
  • PC software for control and data analysis when used with the Analog Devices, Inc., system demonstration platform (SDP), EVAL-SDP-CB1Z

Product Details

The AD7284 is a complete, 14-bit resolution, lithium ion battery monitoring system, integrating multiple voltage and auxiliary analog-to-digital converter (ADC) input channels. Full details about the device are available in the AD7284 data sheet from Analog Devices, which should be consulted in conjunction with this user guide when using the evaluation kit.


On-board components on the master board include isolated power and interface using the ADuM1201 and the ADuM5401 digital isolators, and power using the ADP3303 and the ADP7104 regulators.


The AD7284 master board is used in conjunction with the EVAL-SDP-CB1Z SDP board available from Analog Devices, which must be purchased separately from the evaluation board.

EVAL-AD7284
AD7284 Evaluation Board

Latest Discussions