AD6684

RECOMMENDED FOR NEW DESIGNS

135 MHz Quad IF Receiver

Part Models
2
1ku List Price
Starting From $575.26

Part Details

  • JESD204B (Subclass 1) coded serial digital outputs
    • Lane rates up to 15 Gbps
  • 1.68 W total power at 500 MSPS
    • 420 mW per analog-to-digital converter (ADC) channel
  • SFDR = 82 dBFS at 305 MHz (1.8 V p-p input range)
  • SNR = 66.8 dBFS at 305 MHz (1.8 V p-p input range)
  • Noise density = −151.5 dBFS/Hz (1.8 V p-p input range)
  • Analog input buffer
  • On-chip dithering to improve small signal linearity
  • Flexible differential input range
    • 1.44 V p-p to 2.16 V p-p (1.80 V p-p nominal) 
  • 82 dB channel isolation/crosstalk
  • 0.975 V, 1.8 V, and 2.5 V dc supply operation

  • Noise shaping requantizer (NSR) option for main receiver
  • Variable dynamic range (VDR) option for digital 
    • predistortion (DPD)
  • 4 integrated wideband digital downconverters (DDCs)
    • 48-bit numerically controlled oscillator (NCO), up to 4 cascaded half-band filters
  • 1.4 GHz analog input full power bandwidth
  • Amplitude detect bits for efficient automatic gain control 
    • (AGC) implementation
  • Differential clock input
  • Integer clock divide by 1, 2, 4, or 8
  • On-chip temperature diode
  • Flexible JESD204B lane configurations
AD6684
135 MHz Quad IF Receiver
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Clock Distribution Devices 3
LTC6955 LAST TIME BUY Ultralow Jitter, 7.5GHz, 11 Output Fanout Buffer Family
LTC6953 LAST TIME BUY Ultralow Jitter, 4.5GHz Clock Distributor with 11 Outputs and JESD204B/JESD204C Support
HMC7043 RECOMMENDED FOR NEW DESIGNS

High Performance, 3.2 GHz, 14-Output Fanout Buffer with JESD204B/JESD204C

Clock Generation Devices 4
LTC6951 LAST TIME BUY Ultralow Jitter Multi-Output Clock Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

ADC Companion Transport Layer RTL Code Generator Tool

This command line executable tool generates a Verilog module which implements the JESD204 receive transport layer. The user specifies in a configuration file one or more modes to be supported by the transport layer module. These modes are defined as a set of JESD204 parameter values: L, M, F, S, N', and CF. The transport layer converts JESD204 lane data output from a JESD204 link layer IP to a data bus with a fixed width, containing interleaved virtual converter samples. Both JESD204B and JESD204C link layers are supported.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-AD6684

AD6684 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD6684
  • SPI interface for setup and control
  • Wide band Balun driven input
  • External supply powered but may also use 12V-1A and 3.3V-3A supplies from FMC
  • VisualAnalog® and SPI controller software interfaces

Product Details

The AD6684EVZ supports the AD6684 highly integrated IF subsystem. It consists of four 14-bit, 500 MSPS ADCs and various digital processing blocks consisting of four wideband digital downconverters (DDCs), an NSR, and VDR monitoring. The device has an on-chip buffer and a sample-and-hold circuit designed for low power, small size, and ease of use. This device is designed support communications applications capable of sampling analog signals of up to 1.4 GHz.

EVAL-AD6684
AD6684 Evaluation Board

Latest Discussions

Recently Viewed