AD6673

RECOMMENDED FOR NEW DESIGNS

80 MHz Bandwidth, Dual IF Receiver

Part Models
2
1ku List Price
Starting From $96.04

Part Details

  • JESD204B Subclass 0 or Subclass 1 coded serial digital outputs
  • Signal-to-noise ratio (SNR) = 71.9 dBFS at 185 MHz AIN and 250 MSPS with NSR set to 33%
  • Spurious-free dynamic range (SFDR) = 88 dBc at 185 MHz AIN and 250 MSPS
  • Total power consumption:
    707 mW at 250 MSPS
  • 1.8 V supply voltages
  • Integer 1-to-8 input clock divider
  • Sample rates of up to 250 MSPS
  • IF sampling frequencies of up to 400 MHz
  • Internal analog-to-digital converter (ADC) voltage reference
  • See data sheet for additional features
AD6673
80 MHz Bandwidth, Dual IF Receiver
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

ADC Companion Transport Layer RTL Code Generator Tool

This command line executable tool generates a Verilog module which implements the JESD204 receive transport layer. The user specifies in a configuration file one or more modes to be supported by the transport layer module. These modes are defined as a set of JESD204 parameter values: L, M, F, S, N', and CF. The transport layer converts JESD204 lane data output from a JESD204 link layer IP to a data bus with a fixed width, containing interleaved virtual converter samples. Both JESD204B and JESD204C link layers are supported.

Open Tool

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

AD6673 AMI Model

Open Tool

Evaluation Kits

eval board
EVAL-ADC-FMC-INT

OBSOLETE: High Speed ADC FMC Interposer

Product Details

This evaluation board is obsolete and no longer recommended.

The CVT-ADC-FMC-INTPZB was developed in 2012 to serve as a temporary bridge between certain legacy ADI Tyco connector EVBs and the newer, industry-standard FMC-style connectors on certain COTS Xilinx FPGA platforms. The interposer was only verified for compatibility between specific ADI Converter EVBs and specific 3rd-party Xilinx COTS FPGA platforms listed here: https://wiki.analog.com/resources/alliances/xilinx#ad-adc-fmc_adapter_board

Please note that the CVT-ADC-FMC-INTPZ only supported the small subset of converter boards listed at the above link.

At this point the majority of the legacy Tyco eval brds previously supported by the CVT-ADC-FMC-INTPZ have either been obsolesced or redesigned using the new FMC-compatible connector. The decision was made to obsolete the interposer since it was no longer required/universally supported.

EVAL-AD6673

AD6673 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD6673
  • SPI interface for setup and control
  • Balun/transformer or amplifier input drive option
  • On-board LDO regulator needing a single external 6 V, 2 A dc supply
  • VisualAnalog® and SPI controller software interfaces

Product Details

This page contains evaluation board ordering information for evaluating the AD6673.

EVAL-ADC-FMC-INT
OBSOLETE: High Speed ADC FMC Interposer
EVAL-AD6673
AD6673 Evaluation Board

Latest Discussions

Recently Viewed