AD654

NOT RECOMMENDED FOR NEW DESIGNS

Low Cost Monolithic Voltage-to-Frequency Converter

Part Models
4
1ku List Price
Starting From $7.15

Part Details

  • Low Cost
  • Single or Dual Supply, 5 V to 36 V,
    ±5 V to ±18 V
  • Full-Scale Frequency Up to 500 kHz
  • Minimum Number of External Components Needed
  • Versatile Input Amplifier
    Positive or Negative Voltage Modes
    Negative Current Mode
    High Input Impedance, Low Drift
  • Low Power: 2.0 mA Quiescent Current
  • Low Offset: 1 mV
AD654
Low Cost Monolithic Voltage-to-Frequency Converter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed