AD5943W

RECOMMENDED FOR NEW DESIGNS

High Precision, Impedance Converter

Part Details

  • Analog input
    • 16-bit precision ADC with 800 kSPS and 1.6 MSPS options
    • Ultralow leakage, programmable switch matrix for custom sensor connections
    • High precision voltage, current, and impedance measurements
    • Impedance measurements up to 200 kHz
    • ADC input path
      • Input buffers
      • Programmable gain amplifier with gain values of 1, 1.5, 2, 4, and 9
  • Amplifiers, accelerators, and references
    • Analog hardware accelerators
    • Discrete Fourier transform (DFT) measurement block to calculate complex impedance
    • 1 high speed TIA to handle wide bandwidth input signals up to 200 kHz
    • Digital waveform generator for generation of sinusoid and trapezoid waveforms
    • 1.82 V internal reference voltage (VREF) sources
  • 1 high speed, 12-bit DAC
    • Output voltage range: ±607 mV typical
    • Programmable gain amplifier on output with gain settings of 2 and 0.05
  • System level power savings
    • Fast power-up and power-down analog blocks for duty cycling
    • Programmable AFE sequencer to minimize workload on host controller
    • 6 kB SRAM to preprogram AFE sequences
  • On-chip peripherals
    • SPI serial input and output
    • Wake-up timer
    • Interrupt controller
  • Power
    • 2.8 V to 3.6 V supply
    • POR
  • Package and temperature range
    • 7 mm × 7 mm, 48-lead LFCSP
    • Fully specified for an operating temperature range of −40°C to +105°C
    • AEC-Q100 qualified for automotive applications
AD5943W
High Precision, Impedance Converter
Ask a Question

Documentation

Data Sheet 1

User Guide 1

Technical Articles 1

Request an NDA

For further information and full product specifications, send your project details, company information and contact by e-mail to impedance@analog.com. Additional support is available from your Analog Devices local sales.

Learn More

Software Resources

Device Drivers 1


Hardware Ecosystem

Parts Product Life Cycle Description
AD5941 RECOMMENDED FOR NEW DESIGNS High Precision, Impedance & Electrochemical Front End
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on AD5943 yet. Have something to say?

Start a Discussion on EngineerZone®