AD4131-4

RECOMMENDED FOR NEW DESIGNS

32 μA, Ultra-Low Power, 16-Bit Sigma-Delta ADC with Integrated PGA

Part Models
2
1ku List Price
Starting From $4.51

Part Details

  • Ultra-low current consumption (typical)
    • 32 μA: continuous conversion mode (gain = 128)
    • 5 μA: duty cycling mode (ratio = 1/16)
    • 0.5 μA: standby mode
    • 0.1 μA: power-down mode
  • Built-in features for system level power savings
    • Current saving duty cycle ratio: 1/4 or 1/16
    • Single supply as low as 1.71 V increasing battery length
  • RMS noise: 25 nV rms at 1.17 SPS (gain = 128) – 48 nV/√Hz
  • Up to 16 noise free bits (gain = 1)
  • Output data rate: 1.17 SPS to 2.4 kSPS
  • Operates from 1.71 V to 3.6 V single supply or ±1.8 V split supplies
  • Band gap reference with 15 ppm/°C maximum drift
  • PGA with rail-to-rail analog input
  • Adaptable sensor interfacing functionality
    • Matched programmable excitation currents for RTDs
    • On-chip bias voltage generator for thermocouples
    • Low-side power switch for bridge transducers
    • Sensor open wire detection
  • Internal temperature sensor and oscillator
  • Self and system calibration
  • Flexible filter options
  • Simultaneous 50 Hz/60 Hz rejection (on selected filter options)
  • General-purpose outputs
  • Flexible sequencer
  • Diagnostic functionality
  • Crosspoint multiplexed inputs
    • 4 differential/8 pseudodifferential inputs
  • 5 MHz SPI (3-wire or 4-wire)
  • Available in 35-ball, 2.7 mm × 3.56 mm WLCSP and 32-lead, 5 mm × 5 mm LFCSP
  • Temperature range: −40°C to +105°C (WLCSP), −40°C to +125°C (LFCSP)
  • AD4131-4 LFCSP pin compatible with AD7124-4 LFCSP
AD4131-4
32 μA, Ultra-Low Power, 16-Bit Sigma-Delta ADC with Integrated PGA
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-AD4129-8

Evaluation Board for the AD4129-8, 8-Channel, Ultra-Low Power, 16-Bit Sigma-Delta ADC with Integrated Front End and FIFO

Features and Benefits

  • Full featured evaluation board for the AD4129-8
  • PC control in conjunction with Analog Devices, Inc. System Demonstration Platform (EVAL-SDP-CK1Z)
  • PC software for control and data analysis (time domain)
  • Standalone capability

Product Details

The EVAL-AD4129-8WARDZ evaluation kit features the AD4129-8 16-bit, ultra-low power, low noise analog-to-digital converter (ADC).

The EVAL-AD4129-8WARDZ board connects to the USB port of the PC by connecting to the EVAL-SDP-CK1Z motherboard. Regulate a 5 V USB supply through the PC to 3.3 V to supply the AD4129-8 and support all necessary components.

The AD4129-8 ACE Plugin fully configures the AD4129-8 device register functionality and provides DC time domain analysis as waveform graphs, histograms, and associated noise analysis for ADC performance evaluation.

The EVAL-AD4129-8WARDZ is an evaluation board that evaluates the features of the ADC. The user PC software executable controls the AD4129-8 over the USB through the EVAL-SDP-CK1Z System Demonstration Platform (SDP) board.

The product data sheet provides the full specifications of the AD4129-8. Consult the AD4129-8 data sheet in conjunction with this user guide when working with the EVAL-AD4129-8WARDZ evaluation board.

EVAL-AD4129-8
Evaluation Board for the AD4129-8, 8-Channel, Ultra-Low Power, 16-Bit Sigma-Delta ADC with Integrated Front End and FIFO

Latest Discussions

No discussions on AD4131-4 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed