AD4032-24
RECOMMENDED FOR NEW DESIGNS24-Bit, 500 kSPS, SAR ADC
- Part Models
- 2
- 1ku List Price
- Starting From $18.14
Part Details
- High performance
- Throughput: 2 MSPS (AD4030-24) or 500 kSPS (AD4032-24) options
- INL: ±0.9 ppm maximum from −40°C to +125°C
- SNR: 108.4 dB typical
- THD: −127 dB typical
- NSD: −169 dBFS/Hz typical
- Low power
- 30 mW at 2 MSPS
- 10 mW at 500 kSPS
- 3 mW at 10 kSPS
- Easy Drive™ features reduce system complexity
- Low 1.2 μA input current for dc inputs
- Wide input common-mode range: −(1/128) × VREF to +(129/128) × VREF
- Flexible external reference voltage range: 4.096 V to 5 V
- Accurate integrated reference buffer with 2 μF bypass capacitor
- Programmable block averaging filter with up to 216 decimation
- Extended sample resolution to 30 bits
- Overrange and synchronization bits
- Flexi-SPI digital interface
- 1, 2, or 4 SDO lanes allows slower SCK
- Echo clock mode simplifies use of digital isolator
- Compatible with 1.2 V to 1.8 V logic
- 7 mm × 7 mm 64-Ball CSP_BGA package with internal supply and reference capacitors to help reduce system footprint
The AD4030-24/AD4032-24 are 2 MSPS or 500 kSPS successive approximation register (SAR), analog-to-digital converters (ADC) with Easy Drive™. With a guaranteed maximum ±0.9 ppm integral nonlinearity (INL) and no missing codes at 24-bits, the AD4030-24/AD4032-24 achieve unparalleled precision from −40°C to +125°C. Figure 1 shows the functional architecture of the AD4030-24/AD4032-24.
A low drift, internal precision reference buffer eases voltage reference sharing with other system circuitry. The AD4030-24/AD4032-24 offer a typical dynamic range of 109 dB when using a 5 V reference. The low noise floor enables signal chains requiring less gain and lower power. A block averaging filter with programmable decimation ratio can increase dynamic range up to 155.5 dB. The wide differential input and common mode ranges allow inputs to use the full ±VREF range without saturating, simplifying signal conditioning requirements and system calibration. The improved settling of the Easy Drive analog inputs broadens the selection of analog front-end components compatible with the AD4030-24/AD4032-24. Both single-ended and differential signals are supported.
The versatile Flexi-SPI serial peripheral interface (SPI) eases host processor and ADC integration. A wide data clocking window, multiple SDO lanes, and optional dual data rate (DDR) data clocking can reduce the serial clock to 10 MHz while operating at a sample rate of 2 MSPS or 500 kSPS. Echo clock mode and ADC host clock mode relax the timing requirements and simplify the use of digital isolators.
The 7 mm × 7 mm, 64-Ball CSP_BGA package of the AD4030-24/AD4032-24 integrates all critical power supply and reference bypass capacitors, reducing the footprint and system component count, and lessening sensitivity to board layout.
APPLICATIONS
- Automatic test equipment
- Digital control loops
- Medical instrumentation
- Seismology
- Semiconductor manufacturing
- Scientific instrumentation
Documentation
Data Sheet 1
User Guide 2
Technical Articles 1
Video 2
Device Drivers 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD4032-24BBCZ | 64-Lead BGA (7 mm x 7 mm x 1.72 mm) | ||
AD4032-24BBCZ-RL | 64-Lead BGA (7 mm x 7 mm x 1.72 mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
FPGA/HDL 1
Device Drivers 2
Evaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
Precision ADC Driver Tool
The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input
Open ToolIBIS Model 1
Signal Chain Designer - BETA
Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.
Open ToolEvaluation Kits
Latest Discussions
No discussions on ad4032-24 yet. Have something to say?
Start a Discussion on EngineerZone®