AD2430

RECOMMENDED FOR NEW DESIGNS

Automotive Audio Bus (A2B) Transceiver

Part Models
2
1ku List Price
price unavailable

Part Details

A2B BUS FEATURES

  • Line topology
    • Single main node, up to 16 subordinate nodes
    • Up to 15 m between nodes and up to 80 m overall cable length
  • Communication over distance
    • Synchronous data
      • Multichannel I2S/TDM to I2S/TDM
      • Clock synchronous, phase-aligned in all nodes
      • Low latency subordinate-to-subordinate communication
    • Control and status information I2C to I2C
    • GPIO over distance
  • Bus power or local power subordinate nodes
  • Configurable with SigmaStudio+ graphical software tool
  • AEC-Q100 qualified for automotive applications

BASELINE A2B TRANSCEIVER FEATURES

  • Configurable as A2B main or last subordinate nodes
  • Programmable via I2C interface
  • 8-bit to 32-bit multichannel I2S/TDM interface
    • I2S/TDM/PDM programmable data rate
  • I2C mailbox
  • PDM inputs for 4 high dynamic range microphones on main or subordinate nodes
  • Support for receiving I2S/TDM data on nodes with up to 4 PDM microphones
  • Unique ID register for each transceiver
  • Support for crossover or straight-through cabling
  • Programmable settings to optimize EMC performance

AD2430/AD2438 TRANSCEIVER ENHANCEMENTS

  • Cable diagnostics with integrated line power switches
  • Supports 3.3 V input at VIN in low voltage input (LVI) mode for local powered subordinate node
  • Dedicated hardware reset pin
  • I2S/TDM crossbar switch
    • Flexible mapping of Tx/Rx TDM channel data to A2B slots
  • Support for I2C fast mode plus (1 MHz)
  • Support for in-cabin LED control using 4 PWM outputs
  • 8 GPIO pins with configurable pin mapping
AD2430
Automotive Audio Bus (A2B) Transceiver
Ask a Question

Documentation

Data Sheet 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More

Software Resources

SigmaStudio®+

System level solution for Audio, Connectivity and Algorithm/IP applications

View Details

A2B® Software

A2B network design tool and embedded software stack that allows audio network designers to graphically design an A2B network and deploy it into an embedded platform.

View Details

Latest Discussions

Recently Viewed