ADP1850

RECOMMENDED FOR NEW DESIGNS

Wide Range Input, Dual/Two-Phase, DC-to-DC Synchronous Buck Controller

Part Models
1
1ku List Price
Starting From $1.81
Viewing:

Part Details

  • Wide range input: 2.75 V to 20 V
  • Power stage input voltage: 1 V to 20 V
  • Output voltage range: 0.6 V up to 90% VIN
  • Output current to more than 25 A per channel
  • Accurate current sharing between channels (interleaved)
  • Programmable frequency: 200 kHz to 1.5 MHz
  • 180° phase shift between channels for reduced input capacitance
  • ±0.85% reference voltage accuracy from −40°C to +85°C
  • Integrated boost diodes
  • Power saving mode (PSM) at light loads
  • Accurate power good with internal pull-up resistor
  • Accurate voltage tracking capability
  • Independent channel precision enable
  • Overvoltage and overcurrent limit protection
  • Externally programmable soft start, slope compensation and current sense gain
  • Synchronization input
  • Thermal overload protection
  • Input undervoltage lockout (UVLO)
  • Available in 32-lead 5 mm × 5 mm LFCSP
ADP1850
Wide Range Input, Dual/Two-Phase, DC-to-DC Synchronous Buck Controller
ADP1850 Functional Block Diagram ADP1850 Pin Configuration ADP1850 Typical Application Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADP1850

ADP1850-77 Buck Designer Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-ADP1850

ADP1850 Evaluation Board

Product Details

This describes the design, operation, and test results of the ADP1850DP-EVALZ operating in dual-phase mode and the ADP1850SP-EVALZ operating in single-phase mode.


The input range for this evaluation board is 10 V to 15 V, and the regulated output voltage is 1.09 V with a maximum 50 A output current. A switching frequency (fSW) of 300 kHz is chosen to achieve a good balance between efficiency and the sizes of the power components.


The input range for the ADP1850SP-EVALZ evaluation board is 10 V to 20 V, and the two regulated output voltages are set to 3.3 V (VOUT1) and 1.8 V (VOUT2) with a maximum 14 A output current. A switching frequency (fSW) of 600 kHz is chosen to achieve a good balance between efficiency and the sizes of the power components.

EVAL-ADP1850
ADP1850 Evaluation Board

Latest Discussions

Recently Viewed