Overview
Features and Benefits
- Internal 23mΩ On-Resistance MOSFETs
- 6A Output PWM Step-Down Regulator
- ±1% Output Accuracy over Load, Line, and Temperature
- Operates from 2.35V to 3.6V Input Supply
- Adjustable Output from 0.6V to (0.9 x VIN)
- 500kHz to 2MHz Adjustable Frequency
- Allows All-Ceramic Capacitor Design
- Programmable Soft-Start Time
- 24-Pin, 4mm x 4mm Thin QFN Package
- REFIN for DDR Termination and Tracking Applications
- Surface-Mount Components
- Assembled and Tested
Product Details
The MAX8646 evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the capabilities of the MAX8646 integrated 6A step-down regulator. The EV kit generates a +1.8V output voltage at load currents up to 6A from a 2.35V to 3.6V input voltage range. The MAX8646 switches at 1MHz and up to 95% efficiency with the supplied components.
Applications
- ASIC/CPU/DSP Core and I/O Voltages
- Base-Station Power Supplies
- DDR Power Supplies
- POLs
- RAID Control Power Supplies
- Telecom and Networking Power Supplies
Applicable Parts
Documentation & Resources
-
MAX8646EVKIT: Evaluation Kit for the MAX8646 Data Sheet (Rev. 1)8/20/2008PDF209K