MAX40263

PRODUCTION

1.8V, 15MHz, Low-Offset, Low-Power, Rail-toRail Dual Op-Amp with Individual Shutdown

A Unique Combination of High-Speed, Precision, and Low-Voltage Operation Perfect for Many Applications!

Part Models
2
1ku List Price
Starting From $0.62

Part Details

  • Wide Supply Range from 1.8V to 5.5V over the -40°C to +125°C Range
  •  Low 50μV (Max) Input Offset Voltage with Power-On Autocalibration at +25°C
  • 15 MHz Unity-Gain Bandwidth
  • Low 12.7nV/√Hz Input Voltage-Noise Density
  • 750μA Quiescent Current per Channel
  • Rail-to-Rail Inputs and Outputs
  • <1.5pA Low Input Bias Current at +25°C
  • Power-Saving Shutdown Mode
  • Separate Shutdown for Each Channel
  • Low 105dB Total Harmonic Distortion
  • No Phase Reversal in Overdrive Conditions
MAX40263
1.8V, 15MHz, Low-Offset, Low-Power, Rail-toRail Dual Op-Amp with Individual Shutdown
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • MAX40263

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
MAX40263EVKIT

Evaluation Kit for the MAX40263

Features and Benefits

  • Accommodates Multiple Op-Amp Configurations
  • Component Pads Allow for Sallen-Key Filter
  • Accommodates Easy-to-Use Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX40263 evaluation kit (EV kit) provides a proven design to evaluate the MAX40263 low-noise, low-power, low-bias-current dual operational amplifier with independent shutdown for each channel in a 10-pin QFN package. The EV kit circuit is preconfigured as noninverting amplifiers, but it can be adapted to other topologies by changing a few of components. The EV kit comes with a MAX40263AVB+ installed.

Applications

  • Notebooks
  • 3G/4G Handsets
  • Portable Medical Instruments
  • Battery-Operated Devices
  • Analog-to-Digital Converter Buffers
  • Transimpedance Amplifiers
  • General-Purpose Signal Processing

MAX40263EVKIT
Evaluation Kit for the MAX40263

Latest Discussions

No discussions on MAX40263 yet. Have something to say?

Start a Discussion on EngineerZone®