MAX40108

RECOMMENDED FOR NEW DESIGNS

1V, Low-Power, Precision Operational Amplifier

Industry's Lowest Supply Voltage 0.9V High-Precision Amplifier

Part Models
2
1ku List Price
Starting From $1.12

Part Details

  • Supply Voltage Range: 0.9V to 3.6V
  • Low 25.5µA Quiescent Current
  • Very Low 1μV (typ) Input Offset Voltage
  • Rail-to-Rail Inputs and Outputs
  • Internal EMI Rejection
  • 168kHz GBW
  • Low Input Bias Current
  • Power-Saving Shutdown Mode
  • Available in Tiny, 1.22mm x 0.92mm, 6-bump WLP and 8-pin TDFN
MAX40108
1V, Low-Power, Precision Operational Amplifier
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
LTspice 1


Models for the following parts are available in LTspice:

  • MAX40108

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

MAX40108EVKIT

Evaluation Kit for the MAX40108

Features and Benefits

  • Accommodates Multiple Op Amp Configurations
  • Component Pads Allow for Sallen-Key Filter
  • Accommodates Easy-to-Use Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX40108 evaluation kit (EV kit) provides a proven design to evaluate the MAX40108 precision, low-noise, low-drift dual-operational amplifier in a 6-bump wafer- level package (WLP). The EV kit circuit is preconfigured as noninverting amplifiers, but can be adapted to other topologies by changing a few components.

The EV kit comes with a MAX40108ANT+ installed.

Applications

  • Battery-Powered Devices
  • Loop-Powered Systems
  • Portable Medical Devices
  • Wearable equipment

MAX40108EVKIT
Evaluation Kit for the MAX40108

Latest Discussions

No discussions on MAX40108 yet. Have something to say?

Start a Discussion on EngineerZone®