MAX1737

PRODUCTION

Stand-Alone Switch-Mode Lithium-Ion Battery-Charger Controller

Part Models
2
1ku List Price
Starting From $3.50

Part Details

  • Stand-Alone Charger for Up to Four Li+ Cells
  • ±0.8% Accurate Battery Regulation Voltage
  • Low Dropout: 98% Duty Cycle
  • Safely Precharges Near-Dead Cells
  • Continuous Voltage and Temperature Monitoring
  • < 1µA Shutdown Battery Current
  • Input Voltage Up to +28V
  • Safety Timer Prevents Overcharging
  • Input Current Limiting
  • Space-Saving 28-Pin QSOP
  • 300kHz PWM Oscillator Reduces Noise
  • 90% Conversion Efficiency
MAX1737
Stand-Alone Switch-Mode Lithium-Ion Battery-Charger Controller
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Battery Chargers 1
MAX745 PRODUCTION Switch-Mode Lithium-Ion Battery-Charger
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions