MAX1452
PRODUCTIONLow-Cost Precision Sensor Signal Conditioner
- Part Models
- 9
- 1ku List Price
- Starting From $12.34
Part Details
- Single-Chip, Integrated Analog Signal Path Reduces Design Time and Saves Space in a Complete Precision Sensor Solution
- Provides Amplification, Calibration, and Temperature Compensation
- Fully Analog Signal Path
- Accommodates Sensor Output Sensitivities from 4mV/V to 60mV/V
- Single-Pin Digital Programming
- No External Trim Components Required
- 16-Bit Offset and Span Calibration Resolution
- Supports Both Current and Voltage Bridge Excitation
- Fast 150µs Step Response
- On-Chip Uncommitted Op Amp
- On-Chip Lookup Table Supports Multipoint Calibration Temperature Correction Improving System Performance
- Secure-Lock™ Prevents Data Corruption
- Low 2mA Current Consumption Simplifies Power-Supply Design in 4–20mA Applications
The MAX1452 is a highly integrated analog-sensor signal processor optimized for industrial and process control applications utilizing resistive element sensors. The MAX1452 provides amplification, calibration, and temperature compensation that enables an overall performance approaching the inherent repeatability of the sensor. The fully analog signal path introduces no quantization noise in the output signal while enabling digitally controlled trimming with the integrated 16-bit DACs. Offset and span are calibrated using 16-bit DACs, allowing sensor products to be truly interchangeable.
The MAX1452 architecture includes a programmable sensor excitation, a 16-step programmable-gain amplifier (PGA), a 768-byte (6144 bits) internal EEPROM, four 16-bit DACs, an uncommitted op amp, and an on-chip temperature sensor. In addition to offset and span compensation, the MAX1452 provides a unique temperature compensation strategy for offset TC and FSOTC that was developed to provide a remarkable degree of flexibility while minimizing testing costs.
The MAX1452 is packaged for the commercial, industrial, and automotive temperature ranges in 16-pin SSOP/TSSOP and 24-pin TQFN packages.
Applications
- Accelerometers
- Humidity Sensors
- Pressure Calibrators and Controllers
- Pressure Sensors
- Resistive Elements Sensors
- Strain Gauges
- Transducers and Transmitters
Documentation
Data Sheet 1
Reliability Data 1
Application Note 3
Design Note 7
Technical Articles 13
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX1452AAE+ | 16-SSOP-5.3_MM | ||
MAX1452AAE+T | 16-SSOP-5.3_MM | ||
MAX1452ATG+ | 24-TQFN-4X4X0.75 | ||
MAX1452ATG+T | 24-TQFN-4X4X0.75 | ||
MAX1452C/D | 0-CHIP-N/A | ||
MAX1452CAE+ | 16-SSOP-5.3_MM | ||
MAX1452CAE+T | 16-SSOP-5.3_MM | ||
MAX1452EAE+ | 16-SSOP-5.3_MM | ||
MAX1452EAE+T | 16-SSOP-5.3_MM |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jun 20, 2016 - 1612 ASSEMBLY |
||
MAX1452ATG+ | PRODUCTION | |
MAX1452ATG+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Precision Microcontrollers 1 | ||
MAX1464 | PRODUCTION | Low-Power, Low-Noise Multichannel Sensor Signal Processor |
Product 3 | ||
MAX1450 | Low-Cost, 1%-Accurate Signal Conditioner for Piezoresistive Sensors | |
MAX1455 | LAST TIME BUY | Low-Cost Precision Sensor Signal Conditioner |
MAX1462 | Low-Voltage, Low-Power, 16-Bit Smart ADC |
Tools & Simulations
Software Development 1
Evaluation Kits
Latest Discussions
No discussions on max1452 yet. Have something to say?
Start a Discussion on EngineerZone®